High-Speed CAN Transceiver

See product image

Block Diagram

TJA1051 High-speed CAN transceiver block diagram

TJA1051 High-speed CAN transceiver block diagram

Features

General Features

  • Fully ISO 11898-2:2003 compliant
  • Timing guaranteed for data rates up to 5 Mbit/s in the CAN FD fast phase
  • Suitable for 12 V and 24 V systems
  • Low ElectroMagnetic Emission (EME) and high ElectroMagnetic Immunity (EMI)
  • VIO input on TJA1051T/3 and TJA1051TK/3 allows for direct interfacing with 3 V to 5 V microcontrollers (available in SO8 and very small HVSON8 packages respectively)
  • EN input on TJA1051T/E allows the microcontroller to switch the transceiver to a very low-current Off mode
  • Available in SO8 package or leadless HVSON8 package (3.0 mm × 3.0 mm) with improved Automated Optical Inspection (AOI) capability
  • Dark green product (halogen free and Restriction of Hazardous Substances (RoHS) compliant)
  • AEC-Q100 qualified

Low-power Management

  • Functional behavior predictable under all supply conditions
  • Transceiver disengages from the bus when not powered up (zero load)

Protection

  • High ElectroStatic Discharge (ESD) handling capability on the bus pins
  • Bus pins protected against transients in automotive environments
  • Transmit Data (TXD) dominant time-out function
  • Undervoltage detection on pins VCC and VIO
  • Thermally protected

Product Longevity Program

  • This product is included in the NXP Product Longevity Program ensuring a stable supply of products for your embedded designs. The TJA1051 is included in the 15-year program

Comparison Table

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Design Files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

1 software offerings

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

Support

What do you need help with?