UJA1169ATK Product Information|NXP

Buy Options

Operating Features

ParameterValue
Supply Voltage [min] (V)
3
Supply Voltage [max] (V)
28
CAN PHY
1
LIN PHY
0
ParameterValue
Protection
TXD dominant timeout, overtemperature, undervoltage
Additional Features - Analog
CAN SBC with 3V3 -5V0 / 250mA LDO, LIMP output, Partial Networking, SPI, Sensor Supply, Watchdog
Product Category
12 V Solutions

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
UJA1169ATK/3Z(935384036431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
57.3214831616
UJA1169ATK/F/3Z(935384037431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
57.3214831616
UJA1169ATK/FZ(935384038431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
57.3238891616
UJA1169ATK/X/FZ(935384039431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
57.3207631616
UJA1169ATK/XZ(935384041431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
57.3207631616
UJA1169ATKZ(935384042431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
57.3238891616

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
UJA1169ATK/3Z
(935384036431)
Quality Managed
1
1
240
260
UJA1169ATK/F/3Z
(935384037431)
Quality Managed
1
1
240
260
UJA1169ATK/FZ
(935384038431)
Quality Managed
1
1
240
260
UJA1169ATK/X/FZ
(935384039431)
Quality Managed
1
1
240
260
UJA1169ATK/XZ
(935384041431)
Quality Managed
1
1
240
260
UJA1169ATKZ
(935384042431)
Quality Managed
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
UJA1169ATK/3Z
(935384036431)
854239
UJA1169ATK/F/3Z
(935384037431)
854239
UJA1169ATK/FZ
(935384038431)
854239
UJA1169ATK/X/FZ
(935384039431)
854239
UJA1169ATK/XZ
(935384041431)
854239
UJA1169ATKZ
(935384042431)
854239

More about UJA1169ATK

The UJA1169ATK is a mini high-speed CAN system basis chip (SBC) family containing an ISO 11898-2:2016 and SAE J2284-1 to SAE J2284-5 compliant HS-CAN transceiver including CAN FD up to 5 Mbit/s and an integrated 5 V or 3.3 V, 250 mA supply. It also features a watchdog, a serial peripheral interface (SPI) and LIMP output.

The UJA1169ATK comes in six variants:

  • The UJA1169ATK, UJA1169ATK/F, UJA1169ATK/X and UJA1169ATK/X/F contain a 5 V regulator (V1). V1 is a 3.3 V regulator in the UJA1169ATK/3 and the UJA1169ATK/F/3.
  • The UJA1169ATK/X and UJA1169ATK/X/F are equipped with a 5 V supply (VEXT) for off-board loads.
  • The UJA1169Axx/F variants support ISO 11898-2:2016 compliant CAN partial networking with a selective wake-up function incorporating CAN FD-passive.
More