UJA1164TK Product Information|NXP

Buy Options

UJA1164TK,118

End of Life

12NC: 935294616118

Details

Order

Order from distributors

Operating Features

ParameterValue
Category
SBC; CAN
Supported standards
ISO-11898-2; ISO-11898-5; ISO-11898-6
Low power modes
Standby Mode
Supply voltage [min] (V)
3
Supply voltage [max] (V)
40
Data rate [max] (kb/s)
2000
CAN channels
1
LIN channels
0
Voltage on bus pins [min]
-58
Voltage on bus pins [max]
58
ParameterValue
VIO option available
No
Recommended Version
100mA
Rth(j-a) (K/W)
60
SPLIT pin
No
Under-voltage detection
Yes
TX Dominant Time out
Yes
Over-temperature detection
Yes
INH / Wake Pin
No
Min High Input Levels (V)
0.75 x Vv1

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
UJA1164TK,118(935294616118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
39.9438390816

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
UJA1164TK,118
(935294616118)
Quality Managed
1
1
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
UJA1164TK,118
(935294616118)
854239

More about UJA1164TK

The UJA1164 is a mini high-speed CAN System Basis Chip (SBC) containing an ISO 11898-2/5 compliant HS-CAN transceiver and an integrated 5 V/100 mA supply for a microcontroller. It also features a watchdog and a Serial Peripheral Interface (SPI). The UJA1164 can be operated in a very low-current Standby mode with bus wake-up capability and supports ISO 11898-6 compliant autonomous CAN biasing.

The UJA1164 implements the standard CAN physical layer as defined in the current ISO11898 standard (-2 and -5). Pending the release of the updated version of ISO11898 including CAN FD, additional timing parameters defining loop delay symmetry are included. This implementation enables reliable communication in the CAN FD fast phase at data rates up to 2 Mbit/s.

A number of configuration settings are stored in non-volatile memory, allowing the SBC to be adapted for use in a specific application. This makes it possible to configure the power-on behavior of the UJA1164 to meet the requirements of different applications.