UJA1131AHW Product Information|NXP

Buy Options

Operating Features

ParameterValue
Supply Voltage [min] (V)
2
Supply Voltage [max] (V)
28
Output Current (A)
0.5
Num. of Linear/LDO Regulators
2
Number of Buck Regulators
1
Number of LDO
2
Regulators-Buck Switching
1 HV buck/boost output 5V to 8V
Number of Boost Regulators
1
IQ (μA)
50, 80
CAN PHY
1
LIN PHY
1
Safety Level
QM
ParameterValue
Voltage Monitoring
2
MCU Supported
5V
Device Function
SMPS, system basis chip
Protection
TXD dominant timeout, overtemperature, undervoltage
Interface and Input Control
SPI
Additional Features - Analog
8x HVIO, LDO (5V/500mA), LIMP output, Sensor Supply (5V/100mA), Watchdog
AEC-Q100 Temperature Range
grade 1
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Junction Temperature (Min to Max) (℃)
-40 to 150
Product Application
Automotive, Industrial
Recommended Superset
UJA1132AHW/5
Product Category
12 V Solutions

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
UJA1131AHW/3/0Y(935352549518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
272.8984090176
UJA1131AHW/3F0/0Y(935429549518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
272.8557770176
UJA1131AHW/3F4/0Y(935429551518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
272.8557770176
UJA1131AHW/5/0Y(935352548518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
272.8984090176
UJA1131AHW/5F0/0Y(935429552518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
272.8557770176
UJA1131AHW/5F4/0Y(935429553518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
272.8557770176

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
UJA1131AHW/3/0Y
(935352549518)
Quality Managed
3
3
240
260
UJA1131AHW/3F0/0Y
(935429549518)
Quality Managed
3
3
240
260
UJA1131AHW/3F4/0Y
(935429551518)
Quality Managed
3
3
240
260
UJA1131AHW/5/0Y
(935352548518)
Quality Managed
3
3
240
260
UJA1131AHW/5F0/0Y
(935429552518)
Quality Managed
3
3
240
260
UJA1131AHW/5F4/0Y
(935429553518)
Quality Managed
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
UJA1131AHW/3/0Y
(935352549518)
854239
UJA1131AHW/3F0/0Y
(935429549518)
854239
UJA1131AHW/3F4/0Y
(935429551518)
854239
UJA1131AHW/5/0Y
(935352548518)
854239
UJA1131AHW/5F0/0Y
(935429552518)
854239
UJA1131AHW/5F4/0Y
(935429553518)
854239

More about UJA113xA

The UJA113xA System Basis Chip (SBC) contains a fully integrated automatic SMPS Buck-Boost converter, a High-Speed CAN transceiver and up to two LIN transceivers along with a number of features commonly found in typical automotive Electronic Control Units (ECUs). It interfaces directly with CAN and LIN bus lines, supplies the microcontroller, handles input and output signals and supports fail-safe features including a watchdog and advanced 'limp home' functionality configurable via non-volatile memory.

The UJA113xA implements the High-Speed CAN physical layer as defined in the ISO 11898-2:2016 standard with additional timing parameters included, defining loop delay symmetry for CAN FD communication up to 5 Mbit/s. The UJA113xAHW/xFx variants support ISO 11898-2:2016 compliant CAN partial networking with a selective wake-up function incorporating CAN FD-passive.