SOT1181-2: HTQFP48 | NXP Semiconductors

SOT1181-2: HTQFP48


Overview

HTQFP48: plastic thermal enhanced thin quad flat package; 48 leads; body 10 mm x 10 mm x 1 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTQFP48 surface mount quad HTQFP 10 x 10 x 1 48 plastic
Manufacture Code Reference Codes Issue Date
SOT1181 MS-026(JEDEC 2012-10-23
Part Description Quick access
Buck HS-CAN/LIN system basis chip
Buck HS-CAN/dual LIN system basis chip
Buck/boost HS-CAN/LIN system basis chip
Buck/boost HS-CAN/dual LIN system basis chip
Buck/boost HS-CAN/dual-LIN system basis chip, 5 V/500 mA + 5 V/100 mA, up to 8 HVIO, optional CAN Partial Networking
Buck/boost HS-CAN/LIN system basis chip, 5 V/500 mA + 5 V/100 mA, up to 8 HVIO, optional CAN Partial Networking
Buck HS-CAN/LIN system basis chip
Buck HS-CAN/dual LIN system basis chip