Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HTSSOP32: plastic thermal enhanced thin shrink small outline package; 32 leads; body width 6.1 mm; lead pitch 0.65 mm; exposed die pad
12NC: 935288872518
Details
Order
12NC: 935288872512
Details
Order
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 5.5 |
Supply Voltage [max] (V) | 33 |
Parameter | Value |
---|---|
Device Function | system basis chip |
Additional Features - Analog | Sleep Mode, Standby Mode |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
UJA1069TW/5V0/C/T(935288872518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 169.50660642000003 | |
UJA1069TW/5V0/C/T,(935288872512) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 169.50660642000003 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
UJA1069TW/5V0/C/T (935288872518) | Quality Managed | 3 | 3 | 240 | 260 |
UJA1069TW/5V0/C/T, (935288872512) | Quality Managed | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
UJA1069TW/5V0/C/T (935288872518) | 854239 |
UJA1069TW/5V0/C/T, (935288872512) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
UJA1069TW/5V0/C/T (935288872518) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
UJA1069TW/5V0/C/T, (935288872512) |
The UJA1069 fail-safe System Basis Chip (SBC) replaces basic discrete components which are common in every Electronic Control Unit (ECU) with a Local Interconnect Network (LIN) interface. The fail-safe SBC supports all networking applications which control various power and sensor peripherals by using LIN as a local sub-bus. The fail-safe SBC contains the following integrated devices:
In addition to the advantages of integrating these common ECU functions in a single package, the fail-safe SBC offers an intelligent combination of system-specific functions such as:
The UJA1069 is designed to be used in combination with a microcontroller and a LIN controller. The fail-safe SBC ensures that the microcontroller is always started up in a defined manner. In failure situations the fail-safe SBC will maintain the microcontroller function for as long as possible, to provide full monitoring and software driven fall-back operation.
The UJA1069 is designed for 14 V single power supply architectures and for 14 V and 42 V dual power supply architectures.