UJA1066TW Product Information|NXP

Buy Options

UJA1066TW/3V3/T,51

End of Life

12NC: 935288869518

Details

Order

UJA1066TW/5V0/T,51

End of Life

12NC: 935288871518

Details

Order

UJA1066TW/3V3/T

No Longer Manufactured

12NC: 935288869512

Details

Order

UJA1066TW/5V0/T

No Longer Manufactured

12NC: 935288871512

Details

Order

UJA1066TWS

No Longer Manufactured

12NC: 935277438512

Details

Order

Operating Features

ParameterValue
Number of pins
32
Package Style
HTSSOP
Recommended Version
150mA
VESD HBM on bus pins (+/- kV)
8
Tvj [max]
-40~150
Over-temperature detection
Yes
Security Status
COMPANY PUBLIC
SPLIT pin
Yes
INH / Wake Pin
Yes
Min High Input Levels (V)
0.7 x Vv1
CAN channels
1
LIN channels
0
Description
High-speed CAN fail-safe system basis chip
FlexRay Channels
0
Voltage on bus pins [min]
-60
countdown timer
Yes
Voltage on bus pins [max]
60
TX Dominant Time out
Yes
ParameterValue
Low power modes
Standby Mode; Sleep Mode
VESD IEC61000-4-2 (kV)
4
stop-watch mode
Standby Mode; Sleep Mode
Product category
SBC; High-Speed CAN; Fail-safe SBC
Supply voltage [min] (V)
5.5
Supply voltage [max] (V)
33
Application
Yes
Under-voltage detection
Yes
Supported standards
ISO-11898-2; ISO-11898-5
Data rate (Mbps)
18
Data rate [min] (kb/s)
18
RF driver supply [max] (V)
33
Data rate [max] (kb/s)
1000
RF driver supply [min] (V)
5.5
VIO option available
No
VESD IEC61000-4-2 (kV)
4
Category
SBC; CAN

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
UJA1066TW/3V3/T(935288869512)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
172.05333092000004
UJA1066TW/3V3/T,51(935288869518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
172.05333092000004
UJA1066TW/5V0/T(935288871512)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
172.03438592000003
UJA1066TW/5V0/T,51(935288871518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
172.03438592000003
UJA1066TWS(935277438512)
Yes
Yes
Yes
DREACH SVHC
9.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
UJA1066TW/3V3/T
(935288869512)
Quality Managed
3
3
240
260
UJA1066TW/3V3/T,51
(935288869518)
Quality Managed
3
3
240
260
UJA1066TW/5V0/T
(935288871512)
Quality Managed
3
3
240
260
UJA1066TW/5V0/T,51
(935288871518)
Quality Managed
3
3
240
260
UJA1066TWS
(935277438512)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerCCATS
UJA1066TW/3V3/T
(935288869512)
854239
-
UJA1066TW/3V3/T,51
(935288869518)
854239
-
UJA1066TW/5V0/T
(935288871512)
854239
-
UJA1066TW/5V0/T,51
(935288871518)
854239
-
UJA1066TWS
(935277438512)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
UJA1066TW/3V3/T
(935288869512)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
UJA1066TW/3V3/T,51
(935288869518)
UJA1066TW/5V0/T
(935288871512)
UJA1066TW/5V0/T,51
(935288871518)

More about UJA1066TW

The UJA1066 fail-safe System Basis Chip (SBC) replaces basic discrete components which are common in every Electronic Control Unit (ECU) with a Controller Area Network (CAN) interface. The fail-safe SBC supports all networking applications that control various power and sensor peripherals by using high-speed CAN as the main network interface. The fail-safe SBC contains the following integrated devices:

  • High-speed CAN transceiver, interoperable and downward compatible with CAN transceiver TJA1041 and TJA1041A, and compatible with the ISO 11898-2 standard and the ISO 11898-5 standard (in preparation)
  • Advanced independent watchdog
  • Dedicated voltage regulators for microcontroller and CAN transceiver
  • Serial peripheral interface (full duplex)
  • Local wake-up input port
  • Inhibit/limp-home output port

In addition to the advantages of integrating these common ECU functions in a single package, the fail-safe SBC offers an intelligent combination of system-specific functions such as:

  • Advanced low-power concept
  • Safe and controlled system start-up behavior
  • Advanced fail-safe system behavior that prevents any conceivable deadlock
  • Detailed status reporting on system and subsystem levels

The UJA1066 is designed to be used in combination with a microcontroller that incorporates a CAN controller. The fail-safe SBC ensures that the microcontroller is always started up in a defined manner. In failure situations, the fail-safe SBC will maintain microcontroller functionality for as long as possible to provide a full monitoring and software-driven fallback operation.

The UJA1066 is designed for 14 V single power supply architectures and for 14 V and 42 V dual power supply architectures.

More