PCA8551ATT Product Information|NXP

Buy Options

PCA8551ATT/AJ

No Longer Manufactured

12NC: 935306053118

Details

Order

Operating Features

ParameterValue
Type Classification
LCD Segment Drivers
VDD1 [min] (V)
1.8
VDD1 [max] (V)
5.5
ParameterValue
VLCD [min] (V)
1.8
VLCD [max] (V)
5.5
ffr
256.0

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
PCA8551ATT/AJ(935306053118)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
187.18
PCA8551ATT/AY(935306053518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
187.18

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
PCA8551ATT/AJ
(935306053118)
No
1
1
240
260
PCA8551ATT/AY
(935306053518)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
PCA8551ATT/AJ
(935306053118)
854239
PCA8551ATT/AY
(935306053518)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
PCA8551ATT/AJ
(935306053118)
NOTICE
2021-08-10
2021-08-17
PCA8551ATT/AY
(935306053518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
PCA8551ATT/AJ
(935306053118)
2021-08-112021-08-12202107021DNR01 - Discontinuation TSSOP48/56 for New Tape/Pack Method Release
PCA8551ATT/AJ
(935306053118)
2021-04-232021-04-30202104032IPCA8551 Datasheet 9 Clock Pulses after Power-On Requirement
PCA8551ATT/AY
(935306053518)
PCA8551ATT/AJ
(935306053118)
2021-02-052021-05-06202005038F01Incorporation of Tape Holder for TSSOP48 Assembly
PCA8551ATT/AJ
(935306053118)
2020-10-21-202005038AIncorporation of Tape Holder for TSSOP48 Assembly

More about PCA8551

PCA8551 is an ultra low-power LCD segment driver with 4 backplane- and 36 segment-driver outputs, with either an I²C- (PCA8551A) or an SPI-bus (PCA8551B) interface. It comprises an internal oscillator, bias generation, instruction decoding, and display controller.