Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
TSSOP8: plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body
12NC: 935305541118
Details
Order
Parameter | Value |
---|---|
Supply Voltage [Min to Max] (V) | 0.9 to 5.5, 1.8 to 5.5 |
Communication protocol | I²C |
Battery Back Up | No |
Watchdog timer | N |
Programmable alarm | Y |
Parameter | Value |
---|---|
Countdown Timer | Y |
Integrated Temperature Compensation | N |
AEC-Q100 compliant | Y |
Operating Temperature (Min-Max) (℃) | -40 to 105 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
PCA85063ATT/AJ(935305541118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 23.77 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
PCA85063ATT/AJ (935305541118) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
PCA85063ATT/AJ (935305541118) | 854239 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
PCA85063ATT/AJ (935305541118) | 2021-10-06 | 2022-01-04 | 202103036F01 | TSSOP8 (SOT505-1) Assembly Expansion in ATBK and Manufacturing Alignment |
PCA85063ATT/AJ (935305541118) | 2021-04-28 | - | 202103036A | TSSOP8 (SOT505-1) Assembly Expansion in ATBK and Manufacturing Alignment |
PCA85063ATT/AJ (935305541118) | 2018-03-02 | 2018-04-02 | 201801008I | PCA85063A Datasheet SDA Driven Low Recovery |
This product is not recommended for new designs, instead, we recommend the PCA85073A.