MVR5510AMBA4ES Product Information|NXP

Buy Options

MVR5510AMBA4ES

Active

12NC: 935410591557

Details

MVR5510AMBA4ESR2

Active

12NC: 935410591528

Details

Operating Features

ParameterValue
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
60
Output Current (A)
12
Number of Buck Regulators
4
Number of LDO
4
Switching Frequency Vpre (kHz)
455
Switching Frequency LV Buck (MHz)
2220
Number of Boost Regulators
1
Number of Channels
9
IQ (μA)
15
ParameterValue
CAN PHY
0
LIN PHY
0
Safety Level
up to ASIL B
MCU Supported
S32G
Device Function
SMPS, linear regulators, safety power supply
Interface and Input Control
I2C
Additional Features - Analog
AMUX, Frequency Tuning, Supply for LPDDR4, Sync. Overtemperature, overvoltage, undervoltage protection
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Junction Temperature (Min to Max) (℃)
-40 to 150
Development Tools
KITVR5510BA0EVM, KITVR5510SKTEVM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MVR5510AMBA4ES(935410591557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4
MVR5510AMBA4ESR2(935410591528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MVR5510AMBA4ES
(935410591557)
ISO 26262
3
260
40
MVR5510AMBA4ESR2
(935410591528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MVR5510AMBA4ES
(935410591557)
854239
MVR5510AMBA4ESR2
(935410591528)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MVR5510AMBA4ES
(935410591557)
2022-04-282022-04-29202203006IVR5510 Power Management IC Data Sheet Update Rev 5.0 (New Orderable Part Numbers and Technical Clarifications / Corrections)
MVR5510AMBA4ESR2
(935410591528)
MVR5510AMBA4ES
(935410591557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MVR5510AMBA4ESR2
(935410591528)

More about VR5510

The VR5510 is NXP’s multi-channel high-voltage PMIC device designed to be used for high performance automotive and industrial applications. The VR5510 is designed specifically for the S32G vehicle network processor family targeting service-oriented gateways, domain controllers, and safety controller applications.

Integrated and independent voltage monitoring circuits ensure compliance with ISO 26262 standard and functional safety up to ASIL D level. The VR5510 is also available as a standard ASIL B device or a non-safety device for applications that have different ISO compliance requirements.

The VR5510 is also suitable for a variety of applications including infotainment, ADAS, vision, and radar either as a standalone power solution or in combination with other NXP PMICs like PF502x family or PF8x family.