MCZ33904B3EK Product Information|NXP

Buy Options

MCZ33904B3EKR2

End of Life

12NC: 935324361518

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCZ33904B3EK(935324361574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
491.4
MCZ33904B3EKR2(935324361518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
491.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCZ33904B3EK
(935324361574)
No
3
260
40
MCZ33904B3EKR2
(935324361518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCZ33904B3EK
(935324361574)
854239
EAR99
MCZ33904B3EKR2
(935324361518)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MCZ33904B3EK
(935324361574)
-
2013-02-16
2014-02-16
MCZ33904C3EK
(935310937574)
MCZ33904B3EKR2
(935324361518)
-
2013-02-16
2014-02-16
MCZ33904C3EKR2
(935310937518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCZ33904B3EK
(935324361574)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCZ33904B3EKR2
(935324361518)
MCZ33904B3EK
(935324361574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCZ33904B3EKR2
(935324361518)
MCZ33904B3EK
(935324361574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MCZ33904B3EKR2
(935324361518)

More about MC33904

The NXP MC33904 is a device in the second generation family of system basis chips, combining several features and enhanced module designs.

  • Works as an advanced power management unit for the MCU and additional integrated circuits such as sensors and CAN transceivers
  • Built-in enhanced high-speed CAN interface (ISO11898-2 and -5), with local and bus failure diagnostics, protection and fail-safe operation mode
  • The SBC may include zero, one or two LIN 2.1 interfaces with LIN output pin switches and includes 2 or 3 wake-up input pins than can also be configured as output drivers for flexibility