MCZ33789BAE Product Information|NXP

Features


System Basis Chip, Boost, Buck, Airbag, Transceiver, PSI5, Sense & Trigger logic, LQFP64ep

Package


HLQFP64: HLQFP64, plastic, thermal enhanced low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body

Buy Options

MCZ33789BAE

Active

12NC: 935320323557

Details

Order

Order from distributors

MCZ33789BAER2

Active

12NC: 935320323528

Details

Order

Order from distributors

Operating Features

ParameterValue
Supply Voltage [Min to Max] (V)
5.2 to 20
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Device Function
comm transceivers, linear regulators, switching regulators, system basis chip
Interface and Input Control
SPI / SPI
Protection
bus short-circuit to battery, output short to ground, overcurrent
ParameterValue
Number of Channels
0
Load Supply Voltage (Min) (V)
5.8
Load Supply Voltage (Max) (V)
6.7
Diagnostics
SPI

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCZ33789BAE(935320323557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
363.6
MCZ33789BAER2(935320323528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
363.6

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCZ33789BAE
(935320323557)
Quality Managed
3
260
40
MCZ33789BAER2
(935320323528)
Quality Managed
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCZ33789BAE
(935320323557)
854239
EAR99
MCZ33789BAER2
(935320323528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCZ33789BAE
(935320323557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCZ33789BAER2
(935320323528)
MCZ33789BAE
(935320323557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCZ33789BAER2
(935320323528)

More about MC33789

The NXP® MC33789 is a mixed signal IC for airbag safety applications that provides a cost-effective and flexible system IC solution across the range of airbag partitions used in cars and other vehicles.

  • Connects to the 12 V vehicle battery and supplies the multiple voltages of a typical airbag system
  • Can detect switched input states and communicate with both local and remote crash sensors
  • Offers an industry standard interface (SPI) and four PSI5 leader interfaces
  • Diagnostic - self protection capability and a programmable analog interface accessible by the system MCU
  • The MC33789 is a SafeAssure® functional safety solution.
More