MCF52212CAE50 Product Information|NXP

Buy Options

MCF52212CAE50

End of Life

12NC: 935315976557

Details

Order

Operating Features

ParameterValue
Operating Frequency [Max] (MHz)
50
Flash (kB)
64
RAM (kB)
8
GPIO
43
ParameterValue
Supply Voltage [min] (V)
3
Supply Voltage [max] (V)
3.6
Ambient Operating Temperature (Min to Max) (℃)
-40 to 85

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MCF52212CAE50(935315976557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
346.55

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MCF52212CAE50
(935315976557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MCF52212CAE50
(935315976557)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MCF52212CAE50
(935315976557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MCF52212CAE50
(935315976557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MCF52212CAE50
(935315976557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MCF5221X

The MCF5221X family features an integrated USB on-the-go (OTG) and a wide variety of serial interface offerings (up to three universal asynchronous receiver/transmitters (UARTS), one serial peripheral interface (SPI), two I²C) which makes it ideal to develop applications requiring device or host USB plus easy connection to other systems. 

The MCF5221X family is based on the cost-efficient, low-power ColdFire® V2 core (up to 80 MHz and 76 MIPS performance @ 3.3-volt CPU).