Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HSOP32: HSOP32, plastic, thermal enhanced small outline package; 32 terminals; 0.65 mm pitch; 7.5 mm x 11 mm x 2.33 mm body
12NC: 935315202574
Details
Order
12NC: 935315202518
Details
Order
Parameter | Value |
---|---|
Supply Voltage [min] (V) | 5.5 |
Supply Voltage [max] (V) | 28 |
Device Function | comm transceivers, linear regulators, system basis chip |
Parameter | Value |
---|---|
Protection | overtemperature, overvoltage protect, undervoltage |
Interface and Input Control | SPI |
Additional Features - Security | SPI |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MC34905CS5EK(935315202574) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 491.4 | |
MC34905CS5EKR2(935315202518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 491.4 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MC34905CS5EK (935315202574) | No | 3 | 260 | 40 | |||
MC34905CS5EKR2 (935315202518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
MC34905CS5EK (935315202574) | 854239 | EAR99 |
MC34905CS5EKR2 (935315202518) | 854239 | EAR99 |
Part/12NC | Discontinuance Notice | Last Time Buy Date | Last Time Delivery Date | Replacement |
---|---|---|---|---|
MC34905CS5EK (935315202574) | NOTICE | 2018-11-30 | 2019-11-30 | MCZ33905DS5EK (935334933574) |
MC34905CS5EKR2 (935315202518) | NOTICE | 2018-11-30 | 2019-11-30 | MCZ33905DS5EKR2 (935334933518) |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MC34905CS5EK (935315202574) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MC34905CS5EKR2 (935315202518) | ||||
MC34905CS5EK (935315202574) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MC34905CS5EKR2 (935315202518) | ||||
MC34905CS5EK (935315202574) | 2018-12-19 | 2018-12-20 | 201711018DNU02 | Product Discontinuation Notice - Align SOIC EOL Dates |
MC34905CS5EKR2 (935315202518) | ||||
MC34905CS5EK (935315202574) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
MC34905CS5EKR2 (935315202518) |
The NXP® MC34905 system basis chip (SBC) with CAN high-speed and LIN interface. This chip is an analog companion chip for the MCU and combines voltage regulators, interface, monitoring and control, and other features to enhance module designs targeting the industrial market.