MC34904C3EK Product Information|NXP

Buy Options

MC34904C3EK

End of Life

12NC: 935321865574

Details

Order

MC34904C3EKR2

End of Life

12NC: 935321865518

Details

Order

Operating Features

ParameterValue
Supply Voltage [min] (V)
5.5
Supply Voltage [max] (V)
28
Device Function
comm transceivers, linear regulators, system basis chip
ParameterValue
Protection
overtemperature, overvoltage protect, undervoltage
Interface and Input Control
SPI
Additional Features - Security
SPI

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC34904C3EK(935321865574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
491.4
MC34904C3EKR2(935321865518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
491.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC34904C3EK
(935321865574)
No
3
260
40
MC34904C3EKR2
(935321865518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC34904C3EK
(935321865574)
854239
EAR99
MC34904C3EKR2
(935321865518)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MC34904C3EK
(935321865574)
NOTICE
2018-11-30
2019-11-30
MCZ33904D3EK
(935331842574)
MC34904C3EKR2
(935321865518)
NOTICE
2018-11-30
2019-11-30
MCZ33904D3EKR2
(935331842518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC34904C3EK
(935321865574)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC34904C3EKR2
(935321865518)
MC34904C3EK
(935321865574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC34904C3EKR2
(935321865518)
MC34904C3EK
(935321865574)
2018-12-192018-12-20201711018DNU02Product Discontinuation Notice - Align SOIC EOL Dates
MC34904C3EKR2
(935321865518)
MC34904C3EK
(935321865574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC34904C3EKR2
(935321865518)

More about MC34904

The NXP® MC34904 is an analog companion chip for the MCU and combines several voltage regulators, interface, monitoring and control, and other features to enhance present module designs targeting the industrial market.

  • Built-in enhanced high-speed CAN interface (ISO11898-2 and -5) with local and bus failure diagnostics, protection, and fail-safe operation modes
  • Includes up to four wake-up input pins that can also be configured as output drivers for flexibility
  • Powered by SMARTMOS® technology