MC34903CP3EK Product Information|NXP

Buy Options

MC34903CP3EK

End of Life

12NC: 935311493574

Details

Order

MC34903CP3EKR2

End of Life

12NC: 935311493518

Details

Order

Operating Features

ParameterValue
Supply Voltage [min] (V)
5.5
Supply Voltage [max] (V)
28
Device Function
comm transceivers, linear regulators, system basis chip
ParameterValue
Protection
overtemperature, overvoltage protect, undervoltage
Interface and Input Control
SPI
Additional Features - Security
SPI

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC34903CP3EK(935311493574)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
472.0
MC34903CP3EKR2(935311493518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
472.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC34903CP3EK
(935311493574)
No
3
260
40
MC34903CP3EKR2
(935311493518)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MC34903CP3EK
(935311493574)
854239
MC34903CP3EKR2
(935311493518)
854239

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MC34903CP3EK
(935311493574)
NOTICE
2018-11-30
2019-11-30
MCZ33903DP3EK
(935333199574)
MC34903CP3EKR2
(935311493518)
NOTICE
2018-11-30
2019-11-30
MCZ33903DP3EKR2
(935333199518)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC34903CP3EK
(935311493574)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC34903CP3EKR2
(935311493518)
MC34903CP3EK
(935311493574)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC34903CP3EKR2
(935311493518)
MC34903CP3EK
(935311493574)
2018-12-192018-12-20201711018DNU02Product Discontinuation Notice - Align SOIC EOL Dates
MC34903CP3EKR2
(935311493518)
MC34903CP3EK
(935311493574)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC34903CP3EKR2
(935311493518)

More about MC34903

The NXP® MC34903 is an analog companion chip for the MCU and combines several voltage regulators, interface, monitoring and control, and other features to enhance present module designs targeting the industrial market.

  • Built-in enhanced high-speed CAN interface (ISO11898-2 and -5) with local and bus failure diagnostics, protection, and fail-safe operation modes
  • The SBC may include zero or one LIN 2.1 interface with LIN output pin switches
  • It includes up to three wake-up input pins that can also be configured as output drivers for flexibility
  • This device is powered by SMARTMOS® technology