MC33VR5500V0ES Product Information|NXP

Buy Options

MC33VR5500V0ES

Active

12NC: 935378148557

Details

Order

In Stock:356
Order from distributors

Operating Features

ParameterValue
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
60
Output Current (A)
5
Num. of Linear/LDO Regulators
2, output 1.1V to 5V
Number of Buck Regulators
4
Number of LDO
2
Regulators-Buck Switching
1 HV buck output 3.3V to 5V, 1 LV buck output 1V to 3.3V, 2 LV bucks output 0.8V to 1.8V
Regulators-Boost Switching
1 LV boost output 5V to 5.74V
Switching Frequency Vpre (kHz)
440
Switching Frequency LV Buck (MHz)
2
Number of Boost Regulators
1
Number of Channels
6
IQ (μA)
10
CAN PHY
0
ParameterValue
LIN PHY
0
Safety Level
QM
MCU Supported
S32R, S32V, TC2xxx, TC3xxx
Device Function
CAN physical interfaces, LIN physical interfaces
Protection
current limit, overtemperature, overvoltage, undervoltage
Sample Exception Availability
Y
Interface and Input Control
I2C, SPI
Additional Features - Security
1 additional UV/OV inputs, Vcore UV/OV monitorings, Vddio UV/OV monitorings
Additional Features - Analog
AMUX, Frequency Tuning, Sync
AEC-Q100 Temperature Range
grade 1
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Junction Temperature (Min to Max) (℃)
-40 to 150
Development Tools
KITVR5500AEEVM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MC33VR5500V0ES(935378148557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4
MC33VR5500V0ESR2(935378148528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
MC33VR5500V0ES
(935378148557)
Quality Managed
3
260
260
40
40
MC33VR5500V0ESR2
(935378148528)
Quality Managed
3
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33VR5500V0ES
(935378148557)
854239
EAR99
MC33VR5500V0ESR2
(935378148528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33VR5500V0ES
(935378148557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33VR5500V0ESR2
(935378148528)
MC33VR5500V0ES
(935378148557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33VR5500V0ES
(935378148557)
2020-02-052020-02-06201912015IFS8400/FS8500 VR5500 FS5502 Power Management IC Data Sheet Updates
MC33VR5500V0ESR2
(935378148528)

More about VR5500

The VR55 is an automotive high voltage multi-output power supply integrated circuit, with focus on radio, telematics and infotainment applications. It includes multiple switch mode and linear voltage regulators.

This PMIC is part of a complete family of devices offering scalability in power and safety FS84 (ASIL B) and FS85 (ASIL D), pin to pin and software compatible.