MC33FS5502Y3KS Product Information|NXP

Buy Options

MC33FS5502Y3KS

Active

12NC: 935423351557

Details

Order

Order from distributors

Operating Features

ParameterValue
Supply Voltage [min] (V)
2.7
Supply Voltage [max] (V)
60
Output Current (A)
15
Number of Buck Regulators
3
Number of LDO
1
Regulators-Buck Switching
1 HV buck output 3.3V to 5V, 1 LV buck output 0.8V to 1.8V, 1 LV buck output 1V to 3.3V
Switching Frequency Vpre (kHz)
440
Switching Frequency LV Buck (MHz)
2
Number of Boost Regulators
0
Number of Channels
6
IQ (μA)
10
Safety Level
QM
ParameterValue
MCU Supported
S32R
Device Function
SMPS, linear regulators, safety power supply
Protection
current limit, overtemperature, overvoltage, undervoltage
Sample Exception Availability
Y
Interface and Input Control
I2C
Additional Features - Security
1 additional UV/OV inputs, Vcore UV/OV monitorings, Vddio UV/OV monitorings
Additional Features - Analog
AMUX, Frequency Tuning, Sync
AEC-Q100 Temperature Range
grade 1
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Junction Temperature (Min to Max) (℃)
-40 to 150
Development Tools
KITFS85AEEVM, KITFS85FRDMEVM, KITFS85SKTEVM

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MC33FS5502Y3KS(935423351557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4
MC33FS5502Y3KSR2(935423351528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
191.4

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33FS5502Y3KS
(935423351557)
Quality Managed
3
260
40
MC33FS5502Y3KSR2
(935423351528)
Quality Managed
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33FS5502Y3KS
(935423351557)
854239
EAR99
MC33FS5502Y3KSR2
(935423351528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33FS5502Y3KS
(935423351557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33FS5502Y3KSR2
(935423351528)

More about FS5502

The FS5502 is an automotive, high voltage multi-output power supply integrated circuit. It’s focused on radar applications and is the primary companion chip of the S32Rx microcontroller.

The FS5502 includes multiple switch modes and linear voltage optimized for QM radar application. It offers external frequency synchronization input and output, for optimized system EMC performance.

Several device versions are available via one-time programming, offering choice in output voltage setting, operating frequency and power up sequencing, to address multiple applications.

This PMIC is part of a complete family of devices offering scalability in power and safety, VR5500(QM), FS84 (ASIL B) and FS85 (ASIL D), pin to pin and software compatible.

For additional information and sample availability, contact your local Sales Office or Authorized Distributor.