MC33FS4503CAE Product Information|NXP

Buy Options

MC33FS4503CAE

Active

12NC: 935316093557

Details

Order

In Stock:275
Order from distributors

Operating Features

ParameterValue
AEC-Q100 Temperature Range
grade 1
ASIL Certification
up to ASIL C, up to ASIL D
Additional Features - Security
2x Fail-safe output, Challenger Watchdog, External IC monitoring, FCCU monitoring, Reset Output, Safe delay, UV/OV Monitoring
Additional Features - Analog
bus short-circuit to battery, overcurrent, overcurrent protected bus, overtemperature, overvoltage, short-circuit, undervoltage
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Device Function
SMPS, linear regulators, system basis chip
Diagnostics
SPI
MCU Supported
S32K1
ParameterValue
Num. of Linear/LDO Regulators
4
Number of Boost Regulators
1
Number of Buck Regulators
1
Protection
bus short-circuit to battery, overcurrent, overcurrent protected bus, overtemperature, overvoltage, short-circuit, undervoltage
Output Current (A)
0.5
Sample Exception Availability
Y
Supply Voltage [Min to Max] (V)
2.7 to 40

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC33FS4503CAE(935316093557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
187.5
MC33FS4503CAER2(935316093528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
187.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33FS4503CAE
(935316093557)
ISO 26262
3
260
40
MC33FS4503CAER2
(935316093528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
MC33FS4503CAE
(935316093557)
854239
MC33FS4503CAER2
(935316093528)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33FS4503CAE
(935316093557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33FS4503CAER2
(935316093528)
MC33FS4503CAE
(935316093557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33FS4503CAER2
(935316093528)
MC33FS4503CAE
(935316093557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC33FS4503CAER2
(935316093528)

More about FS4500

The FS45 system basis chip (SBC) provides power to MCUs and optimizes energy consumption through a DC/DC pre-regulator and linear regulators and ultra-low-power saving modes. Featuring:

  • Advanced functional safety measures to target ASIL B or D applications
  • A serial peripheral interface (SPI) to allow control and diagnostics with the MCU
  • Integration of CAN FD and LIN physical interfaces compliant with the ISO 11898-2,-5, LIN 2.2, 2.1 /J2602-2 standards along with the latest automotive OEM standards for EMC and ESD
  • A range of integrated safety features such as monitoring of critical analog parameters, a fail-safe state machine and an advanced watchdog reduce software complexity with dual-core lock-step MCUs
  • High-temperature capability up to TA = 150 °C and TJ = 175 °C, compliant with AEC-Q100 Grade 0 automotive qualification
More