MC33908AE Product Information|NXP

Buy Options

MC33908AE

End of Life

12NC: 935324644557

Details

Order

MC33908AER2

End of Life

12NC: 935324644528

Details

Order

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
System Basis Chip, CAN, 5V , 1.5A VCORE, QFP 48
ParameterValue
Number of pins
48
Package Style
HLQFP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC33908AE(935324644557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
17.65
MC33908AER2(935324644528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
17.65

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33908AE
(935324644557)
ISO 26262
3
260
40
MC33908AER2
(935324644528)
ISO 26262
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33908AE
(935324644557)
854239
EAR99
MC33908AER2
(935324644528)
854239
EAR99

Discontinued and Replacement Part Data

Part/12NCDiscontinuance NoticeLast Time Buy DateLast Time Delivery DateReplacement
MC33908AE
(935324644557)
NOTICE
2015-12-30
2016-12-30
MC33908NAE
(935313228557)
MC33908AER2
(935324644528)
-
2015-12-30
2016-12-30
MC33908NAER2
(935313228528)

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33908AE
(935324644557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33908AER2
(935324644528)
MC33908AE
(935324644557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33908AER2
(935324644528)
MC33908AE
(935324644557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
MC33908AER2
(935324644528)

More about MC33908

The NXP MC33908 system basis chip (SBC) provides power to MCUs and optimizes energy consumption through DC/DC switching regulators, linear regulators and ultra-low-power saving modes. Featuring:

  • Advanced functional safety measures
  • A serial peripheral interface (SPI) to allow control and diagnostics with the MCU
  • Integration of CAN and LIN physical interfaces compliant with the ISO 11898-2,-5, LIN 2.2, 2.1/J2602-2 standards along with the latest automotive OEM standards for EMC and ESD
  • A range of integrated safety features such as monitoring of critical analog parameters, a failsafe state machine and an advanced watchdog reduce software complexity with dual-core lock-step MCUs
More