MC33742PEP Product Information|NXP

Features


System Basis Chip, CAN, 2x 5.0V/200mA LDOs, 4 wake ups, 15 ms reset duration, QFN 48

Package


HVQFN48: HVQFN48, plastic, thermal enhanced very thin quad flatpack; no leads; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body

Buy Options

MC33742PEP

Active

12NC: 935315685557

Details

Order

Order from distributors

MC33742PEPR2

Active

12NC: 935315685528

Details

Order

Order from distributors

Operating Features

ParameterValue
Additional Features - Analog
2 Programmable Wakeups, Sleep Mode, Stop Mode, Watchdog Timer
Device Function
comm transceivers, linear regulators, system basis chip
Data Rate [max] kbps
1000.0
Additional Features - Power Management
2 Programmable Wakeups, Sleep Mode, Stop Mode, Watchdog Timer
Interface and Input Control
SPI / SPI
Protection
bus short-circuit to battery, output current, overcurrent, overtemperature, short-circuit
Additional Features - Security
SPI
Num. of Linear/LDO Regulators
2
Memory / Peripheral Protection
2 Programmable Wakeups, Sleep Mode, Stop Mode, Watchdog Timer
Diagnostics
SPI
ParameterValue
Supply Voltage [Min to Max] (V)
5.5 to 27
Ambient Operating Temperature (Min to Max) (℃)
-40 to 125
Topology
2
Number of Boost Regulators
0
Number of Buck Regulators
0
Output Voltage (V)
5
Output Current (A)
0.2
GPU 2D / GPU 3D
1HSS Additional Switch Output, 4 Programmable Wakeups, Ext. Series Pass Transistor, Interrupt Output, Reset, Sleep Mode, Stop Mode, Watchdog
Security Features
2 Programmable Wakeups, Sleep Mode, Stop Mode, Watchdog Timer

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
MC33742PEP(935315685557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
135.5
MC33742PEPR2(935315685528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
135.5

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MC33742PEP
(935315685557)
No
3
260
40
MC33742PEPR2
(935315685528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
MC33742PEP
(935315685557)
854239
EAR99
MC33742PEPR2
(935315685528)
854239
EAR99

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MC33742PEP
(935315685557)
2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MC33742PEPR2
(935315685528)
MC33742PEP
(935315685557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MC33742PEPR2
(935315685528)
MC33742PEPR2
(935315685528)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments

More about MC33742

The NXP MC33742 is a monolithic integrated circuit combining many functions frequently used by automotive environmental control units (ECUs).

  • Fully protected fixed 5.0 V low-drop regulator with current limit, overtemperature pre-warning, and reset
  • Output drive with sense input is also provided to implement a second 5.0 V regulator using an external PNP bipolar junction transistor
  • Normal, standby, stop, and sleep modes, an internally switched high-side power supply output with four wake-up inputs, programmable window watchdog, interrupt, reset, SPI input control, and a high-speed CAN transceiver compatible with CAN 2.0 A and B protocols for module-to-module communication