Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935426544598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KITFS5600SKTEVM(935426544598) | Not Available | Compliant | Not Available | Compliant | 453592.0 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KITFS5600SKTEVM (935426544598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
KITFS5600SKTEVM (935426544598) | 847150 | 5A992C | G159342 |
The KITFS5600SKTEVM is a socketed evaluation board featuring the FS56 dual DC-DC converter. The kit integrates all hardware needed to OTP program the FS56.
It integrates a communication bridge based on the FRDM-K82F freedom board to interface with the FS56 GUI software interface and fully configure and control the FS56.