Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Evaluation Kit - MC33908 Mother board, PowerSBC with High Speed CAN&LIN transceivers
12NC: 935326589598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
KIT33908MBEVBE(935326589598) | Not Available | No Information | Not Available | No Information | 226796.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
KIT33908MBEVBE (935326589598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
KIT33908MBEVBE (935326589598) | 847330 | EAR99 |
The KIT33908MBEVBE evaluation motherboard demonstrates the functionality of the MC33908 power system basis chip. This IC is equipped with an Intelligent Power Management System including safety features targeting the latest ISO 26262 automotive functional safety standard. The power management and MCU peripherals are located on the motherboard described in this user guide.
The motherboard can be used with different daughterboards. The daughterboard is selected according to the preferred MCU along with its associated circuitry. The enhanced evaluation board system includes demonstration software, which facilitates communication between the motherboard's power management functions and the daughterboard's MCU. The system's advanced safety features enable it to reach the highest standard in functional safety: ASIL D.