Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935434818092
Details
Order
12NC: 935434819092
Details
Order
12NC: 935426293019
Details
Order
12NC: 935426293092
Details
Order
12NC: 935426294019
Details
Order
12NC: 935426294092
Details
Order
12NC: 935434818019
Details
Order
12NC: 935434819019
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
IW611UK/A0CAZ(935426293019) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 16.61789635181 | |
IW611UK/A0CZ(935426293092) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 16.61789635181 | |
IW611UK/A0IAZ(935426294019) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 16.61789635181 | |
IW611UK/A0IZ(935426294092) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 16.61789635181 | |
IW611UK/A1CAZ(935434818019) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 18.812089 | |
IW611UK/A1CZ(935434818092) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 18.812089 | |
IW611UK/A1IAZ(935434819019) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 18.812089 | |
IW611UK/A1IZ(935434819092) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 18.812089 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
IW611UK/A0CAZ (935426293019) | No | - | 1 | - | 260 |
IW611UK/A0CZ (935426293092) | No | 1 | 1 | - | 260 |
IW611UK/A0IAZ (935426294019) | No | - | 1 | - | 260 |
IW611UK/A0IZ (935426294092) | No | 1 | 1 | - | 260 |
IW611UK/A1CAZ (935434818019) | No | - | 1 | - | 260 |
IW611UK/A1CZ (935434818092) | No | 1 | 1 | 240 | 260 |
IW611UK/A1IAZ (935434819019) | No | - | 1 | - | 260 |
IW611UK/A1IZ (935434819092) | No | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
IW611UK/A0CAZ (935426293019) | 854231 | 5A992C | G178097 |
IW611UK/A0CZ (935426293092) | 854231 | 5A002A2 | |
IW611UK/A0IAZ (935426294019) | 854231 | 5A992C | G178097 |
IW611UK/A0IZ (935426294092) | 854231 | 5A002A2 | |
IW611UK/A1CAZ (935434818019) | 854231 | 5A992C | G185852 |
IW611UK/A1CZ (935434818092) | 854231 | 5A992C | G185852 |
IW611UK/A1IAZ (935434819019) | 854231 | 5A992C | G185852 |
IW611UK/A1IZ (935434819092) | 854231 | 5A992C | G185852 |
The IW611 is a highly integrated 2.4/5 GHz dual-band 1x1 Wi-Fi 6 and Bluetooth/Bluetooth Low Energy 5.4 single-chip solution optimized for a broad array of IoT and Industrial applications in smart home, smart devices and accessories, smart appliances, smart energy, industrial automation, gateways and many more. This high degree of integration contributes to very low system costs and a minimum external BOM while achieving efficient co-existence between all internal radios as well as external radios, such as LTE.
IW611 includes a full-feature Wi-Fi subsystem powered by NXP’s 802.11ax (Wi-Fi 6) technology bringing higher throughput, better network efficiency, lower latency and improved range over previous generation Wi-Fi standards. The Wi-Fi subsystem integrates a Wi-Fi MAC, baseband, and direct-conversion radio with integrated PA, LNA, and transmit/receive switch removing the need for an RF front end module (FEMs) saving cost and reducing system complexity.
In addition to a Wi-Fi 6 radio, the IW611 integrates an independent Bluetooth 5.4 subsystem that supports Bluetooth and Bluetooth Low Energy (LE). The device features Bluetooth Profiles such as hands free (HFP), advanced audio distribution profile (A2DP) for audio streaming as well as additional profiles like dual wide band speech (WBS). For Bluetooth Low Energy, the IW611 enables 2 Mbit/s high-speed data rate, long range and extended advertising. Finally, LE Audio is supported utilizing Isochronous channels for a better overall audio experience.
The IW611 integrates dedicated CPUs and memories for both the Wi-Fi and Bluetooth subsystems which enable real time, independent protocol processing. Interfaces for connecting the IW611 to external host processors include SDIO 3.0 for Wi-Fi and UART for Bluetooth.
Wireless modules based on the NXP IW611 are offered by leading module manufacturers.