IW611HN Product Information|NXP

Buy Options

IW611HN/A1CK

Active

12NC: 935434805557

Details

Order

Order from distributors

IW611HN/A1CMP

Active

12NC: 935434805528

Details

Order

Order from distributors

IW611HN/A1IK

Active

12NC: 935434811557

Details

Order

Order from distributors

IW611HN/A1IMP

Active

12NC: 935434811528

Details

Order

Order from distributors

IW611HN/A0CK

No Longer Manufactured

12NC: 935423232557

Details

Order

IW611HN/A0CMP

No Longer Manufactured

12NC: 935423232528

Details

Order

IW611HN/A0IK

No Longer Manufactured

12NC: 935423233557

Details

Order

IW611HN/A0IMP

No Longer Manufactured

12NC: 935423233528

Details

Order

Operating Features

ParameterValue
Number of pins
116
Package Style
HVQFN

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
IW611HN/A0CK(935423232557)
Yes
Yes
Yes
DREACH SVHC
179.94194413496
IW611HN/A0CMP(935423232528)
Yes
Yes
Yes
DREACH SVHC
179.94194413496
IW611HN/A0IK(935423233557)
Yes
Yes
Yes
DREACH SVHC
179.94194413496
IW611HN/A0IMP(935423233528)
Yes
Yes
Yes
DREACH SVHC
179.94194413496
IW611HN/A1CK(935434805557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
180.50109023496003
IW611HN/A1CMP(935434805528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
180.50109023496003
IW611HN/A1IK(935434811557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
180.50109023496003
IW611HN/A1IMP(935434811528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
180.50109023496003

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
IW611HN/A0CK
(935423232557)
No
3
3
240
260
IW611HN/A0CMP
(935423232528)
No
3
3
240
260
IW611HN/A0IK
(935423233557)
No
3
3
240
260
IW611HN/A0IMP
(935423233528)
No
3
3
240
260
IW611HN/A1CK
(935434805557)
No
3
3
240
260
IW611HN/A1CMP
(935434805528)
No
3
3
240
260
IW611HN/A1IK
(935434811557)
No
3
3
240
260
IW611HN/A1IMP
(935434811528)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
IW611HN/A0CK
(935423232557)
854231
5A992C
G178097
IW611HN/A0CMP
(935423232528)
854231
5A992C
G178097
IW611HN/A0IK
(935423233557)
854231
5A992C
G178097
IW611HN/A0IMP
(935423233528)
854231
5A992C
G178097
IW611HN/A1CK
(935434805557)
854231
5A992C
G185852
IW611HN/A1CMP
(935434805528)
854231
5A992C
G185852
IW611HN/A1IK
(935434811557)
854231
5A992C
G185852
IW611HN/A1IMP
(935434811528)
854231
5A992C
G185852

More about IW611

The IW611 is a highly integrated 2.4/5 GHz dual-band 1x1 Wi-Fi 6 and Bluetooth/Bluetooth Low Energy 5.4 single-chip solution optimized for a broad array of IoT and Industrial applications in smart home, smart devices and accessories, smart appliances, smart energy, industrial automation, gateways and many more. This high degree of integration contributes to very low system costs and a minimum external BOM while achieving efficient co-existence between all internal radios as well as external radios, such as LTE.

IW611 includes a full-feature Wi-Fi subsystem powered by NXP’s 802.11ax (Wi-Fi 6) technology bringing higher throughput, better network efficiency, lower latency and improved range over previous generation Wi-Fi standards. The Wi-Fi subsystem integrates a Wi-Fi MAC, baseband, and direct-conversion radio with integrated PA, LNA, and transmit/receive switch removing the need for an RF front end module (FEMs) saving cost and reducing system complexity.

In addition to a Wi-Fi 6 radio, the IW611 integrates an independent Bluetooth 5.4 subsystem that supports Bluetooth and Bluetooth Low Energy (LE). The device features Bluetooth Profiles such as hands free (HFP), advanced audio distribution profile (A2DP) for audio streaming as well as additional profiles like dual wide band speech (WBS). For Bluetooth Low Energy, the IW611 enables 2 Mbit/s high-speed data rate, long range and extended advertising. Finally, LE Audio is supported utilizing Isochronous channels for a better overall audio experience.

The IW611 integrates dedicated CPUs and memories for both the Wi-Fi and Bluetooth subsystems which enable real time, independent protocol processing. Interfaces for connecting the IW611 to external host processors include SDIO 3.0 for Wi-Fi and UART for Bluetooth.

Wireless modules based on the NXP IW611 are offered by leading module manufacturers.