IW611UK/A0IAZ

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of IW611UK/A0IAZLast Revision (GMT):
Wednesday, 13 March 2024, 08:05:00 AM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
IW611UK/A0IAZSOT2126WLCSP14016.617900 mg YesYesYesNot ApplicableNot ApplicableNot Applicablecontact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 262 940192023-08-2841 / Unlimited26030 sec.NA / Not AvailableNot ApplicableNot Applicable3External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Semiconductor DieCopper PlatingCopper and its compoundsCopper, metal7440-50-82.02803199.95000012.203895
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0010140.0500000.006105
Subtotal2.029046100.000000012.210000
DieInorganic Silicon compoundsSilicon7440-21-311.01228398.00000066.267600
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2247412.0000001.352400
Subtotal11.237024100.000000067.620000
Polyimide CoatingMiscellaneous substancesProprietary Material-Other miscellaneous substances.0.0181889.9500000.109450
PolymersPlastic: PI - Polyimide0.16460990.0500000.990550
Subtotal0.182797100.00000001.100000
Protective CoatingEpoxy ResinsOther Epoxy resins0.0300624.5000000.180900
Inorganic Silicon compoundsSilicon dioxide7631-86-90.11423517.1000000.687420
Inorganic compoundsCarbon Black1333-86-40.0003340.0500000.002010
Organic Silicon compoundsPolydimethyl silicones and siloxanes63148-62-90.0006680.1000000.004020
PhthalatesPolyethylene terephthalate25038-59-90.49267973.7500002.964750
PolymersOther acrylic resins0.0300624.5000000.180900
Subtotal0.668040100.00000004.020000
Solder BallCopper and its compoundsCopper, metal7440-50-80.0124880.5000000.075150
Silver and its compoundsSilver, metal7440-22-40.0999074.0000000.601200
Tin and its compoundsTin, metal7440-31-52.38527595.50000014.353650
Subtotal2.497670100.000000015.030000
Under Bump Metal 1Copper and its compoundsCopper, metal7440-50-80.00166199.9900000.009999
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000001
Subtotal0.001662100.00000000.010000
Under Bump Metal 2Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.0000010.0100000.000001
Titanium and its compoundsTitanium, metal7440-32-60.00166199.9900000.009999
Subtotal0.001662100.00000000.010000
Total16.617900100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 IW611UK/A0IAZ
Product content declaration of IW611UK/A0IAZ
上次修订 Last Revision (GMT):
Wednesday, 13 March 2024, 08:05:00 AM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)
半导体芯片
Semiconductor Die
镀铜
Copper Plating
OOOOOO

半导体芯片
Die
OOOOOO

聚酰亚胺涂料
Polyimide Coating
OOOOOO

防护涂料
Protective Coating
OOOOOO

焊锡球
Solder Ball
OOOOOO

焊料凸点下的金属
Under Bump Metal 1
OOOOOO

焊料凸点下的金属
Under Bump Metal 2
OOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of IW611UK/A0IAZLast Revision (GMT):
Wednesday, 13 March 2024, 08:05:00 AM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Semiconductor DieWAFERTest Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
Test Report
19 Dec 2023
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.