IW610FHN Product Information|NXP

Buy Options

IW610FHN/A1ZDIK

Active

12NC: 935464872557

Details

Order

Order from distributors

IW610FHN/A1ZDIMP

Active

12NC: 935464872528

Details

Order

Order from distributors

Operating Features

ParameterValue
Number of pins
81
Package Style
HVQFN

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
IW610FHN/A1ZDIK(935464872557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
135.00999990000003
IW610FHN/A1ZDIMP(935464872528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
135.00999990000003

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
IW610FHN/A1ZDIK
(935464872557)
No
3
3
240
260
IW610FHN/A1ZDIMP
(935464872528)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
IW610FHN/A1ZDIK
(935464872557)
854231
5A992C
G191832
IW610FHN/A1ZDIMP
(935464872528)
854231
5A992C
G191832

More about IW610

The IW610 Family features a 1x1 Dual-band (2.4 GHz / 5 GHz) Wi-Fi 6 radio subsystem, offering improved network efficiency, reduced latency and extended range compared to previous Wi-Fi standards. Its Bluetooth LE radio supports a high-speed data rate of 2 Mbit/s, along with long-range communication and extended advertising for network commissioning and sensor aggregation. The IW610 Family supports both dual and single-antenna configurations, ensuring efficient coexistence between internal and external radios.

Incorporating NXP’s EdgeLock™ security technology, the IW610 provides robust protection for secure boot, firmware updates and lifecycle management. Its advanced design delivers tight integration, low power consumption and secure operation, all in a compact, cost-efficient package.

The IW610 is compatible with NXP's i.MX MPUs, i.MX RT and MCX host platforms. Its modular host driver architecture allows for easy integration with other MCUs and MPUs with minimal effort. It offers multiple interfaces for connecting to external processors, including SDIO and USB for Wi-Fi, UART or USB for Bluetooth and SPI for 802.15.4.

Wireless modules based on the IW610 are available from leading module manufacturers, providing a convenient solution for rapid deployment.