Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
12NC: 935326755598
Details
Part/12NC | PbFree | EU RoHS | Halogen Free | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|
DEVKIT-ZVL128(935326755598) | Not Available | No Information | Not Available | No Information | 1000.1 |
Part/12NC | Safe Assure Functional Safety |
---|---|
DEVKIT-ZVL128 (935326755598) | No |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
DEVKIT-ZVL128 (935326755598) | 847150 | EAR99 |
The DEVKIT-ZVL128 features the S12ZVLA128 16-bit automotive MCU with integrated S12Z CPU, LIN physical interface, CAN Interface [MSCAN], a 5 - 3.3 V internal low-dropout regulator which operates at vehicle battery level and a high voltage input pin.
The DEVKIT-ZVL128 is a low-cost development kit provides easy access to all MCU I/O’s in a small form factor board compatible with the Arduino® UNO Rev3 pinout. It has expansion options using the DEVKIT-COMM board. The development kit features a 12 V power supply, USB powered OpenBDM debug, potentiometer, dual push buttons and RGB LED.