DEVKIT-S12ZVC Product Information|NXP

Buy Options

Operating Features

ParameterValue
Security Status
COMPANY PUBLIC
Description
DEVKIT for S12ZVC

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeREACH SVHCWeight (mg)
DEVKIT-S12ZVC(935326262598)
Not Available
Compliant
Not Available
Compliant
1000.1

Quality

Part/12NCSafe Assure Functional Safety
DEVKIT-S12ZVC
(935326262598)
No

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
DEVKIT-S12ZVC
(935326262598)
847150
EAR99

More about DEVKIT-S12ZVC

The DEVKIT-S12ZVC board features the 9S12ZVCA192 MagniV microcontroller for high-temperature automotive and industrial CAN node applications such as relays, actuators and switches. The S12ZVC family features an S12Z core, scalable memory up to 192 KB of Flash, integrated CAN physical layer, integrated 5 to 12 V voltage regulator, ADC, DAC, ACMP, 2 x SPI and SCI/LIN, 1 x IIC, offered in 48 and 64 LQFP packages and supports -40 to 150 °C temperatures.

The DEVKIT-S12ZVC is a low-cost development kit with CAN, LIN/SCI connections in a small form factor board compatible with the Arduino® Rev3 UNO pinout. It has expansion options using the DEVKIT-COMM board. The development kit features a 12 V power supply, USB powered OpenBDM debug, potentiometer, dual push buttons and RGB LED.