Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
2.4/5 GHz Dual-Band 1x1 Wi-Fi® 5 (802.11ac) + Bluetooth® 5.2 Solution
HVQFN68: HVQFN68, thermal enhanced very thin quad flat package, no leads, 68 terminals, 0.4 mm pitch, 8 mm x 8 mm x 0.85 mm body
12NC: 935391299557
Details
Order
12NC: 935391299517
Details
Order
12NC: 935391299528
Details
Order
Parameter | Value |
---|---|
Number of pins | 68 |
Package Style | HVQFN |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
88W8987-A2-NYEI/AK(935391299557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 159.23748870400001 | |
88W8987-A2-NYEI/AZ(935391299517) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 159.23748870400001 | |
88W8987-A2-NYEI/MP(935391299528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 159.23748870400001 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
88W8987-A2-NYEI/AK (935391299557) | No | 3 | 260 | ||
88W8987-A2-NYEI/AZ (935391299517) | No | 3 | 260 | ||
88W8987-A2-NYEI/MP (935391299528) | No | 3 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
88W8987-A2-NYEI/AK (935391299557) | 854231 | 5A992C | G183578 |
88W8987-A2-NYEI/AZ (935391299517) | 854231 | 5A992C | G183578 |
88W8987-A2-NYEI/MP (935391299528) | 854231 | 5A992C | G183578 |
The 88W8987 is a highly integrated Wi-Fi (2.4/5 GHz) and Bluetooth single-chip solution specifically designed to support the speed, reliability and quality requirements of Very High Throughput (VHT) products. The System-on-Chip (SoC) provides both simultaneous and independent operation of IEEE 802.11ac (Wave 2), 1x1 with data rates up to MCS9 (433 Mbit/s), and Bluetooth 5.2 (includes Low Energy (LE)). The SoC also provides Bluetooth Classic and Bluetooth Low Energy (LE) Smart Ready operation.
Host interfaces include SDIO 3.0 and high-speed UART interfaces for connecting Wi-Fi and Bluetooth technologies to the host processor.
The device is designed with two front-end configurations to accommodate Wi-Fi and Bluetooth on either separate or shared paths:
Wireless modules based on the NXP 88W8987 are offered by leading module manufacturers.