88W8987-A2-EAHE Product Information|NXP

Buy Options

88W8987-A2-EAHE/AZ

Active

12NC: 935391295517

Details

Order

Order from distributors

Operating Features

ParameterValue
Number of pins
83
Package Style
WLCSP

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
88W8987-A2-EAHE/AZ(935391295517)
Yes
Yes
Yes
DREACH SVHC
28.982480000000002

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead Free SolderingLead Free Soldering
88W8987-A2-EAHE/AZ
(935391295517)
No
2
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
88W8987-A2-EAHE/AZ
(935391295517)
854231
5A992C
G183578

More about 88W8987A

The 88W8987 is a highly integrated Wi-Fi (2.4/5 GHz) and Bluetooth single-chip solution specifically designed to support the speed, reliability and quality requirements of Very High Throughput (VHT) products. The System-on-Chip (SoC) provides both simultaneous and independent operation of IEEE 802.11ac (Wave 2), 1x1 with data rates up to MCS9 (433 Mbit/s), and Bluetooth 5.2 (includes Low Energy (LE)). The SoC also provides Bluetooth Classic and Bluetooth Low Energy (LE) Smart Ready operation.

Host interfaces include SDIO 3.0 and high-speed UART interfaces for connecting Wi-Fi and Bluetooth technologies to the host processor.

The device is designed with two front-end configurations to accommodate Wi-Fi and Bluetooth on either separate or shared paths:

  • 2-antenna configuration: 1x1 Wi-Fi and Bluetooth on separate paths (QFN)
  • 1-antenna configuration: 1x1 Wi-Fi and Bluetooth on shared paths (eWLP)

Wireless modules based on the NXP 88W8987 are offered by leading module manufacturers.

More