SOT2100-1: WLCSP83 Wafer Level Chip-size Package | NXP Semiconductors

SOT2100-1: WLCSP83


Overview

WLCSP83, wafer level chip scale package, 83 terminals, 0.4 mm pitch, 4.6 mm x 4.2 mm x 0.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP83 surface mount bottom WLCSP 4.6 x 4.2 x 0.75 83
Manufacture Code Reference Codes Issue Date
98ASA01708D 2020-09-16
Part Description Quick access