Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
2.4/5 GHz Dual-Band 2x2 Wi-Fi® 5 (802.11ac) + Bluetooth® 5.0 Solution
HVQFN92: HVQFN92, thermal enhanced very thin quad flat package, no leads, 92 terminals, 0.5 mm pitch, 9.5 mm x 11 mm x 0.85 mm body
12NC: 935391343557
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
88W8897NB1-NMJI/AK(935391343557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 269.90658308 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
88W8897NB1-NMJI/AK (935391343557) | No | 3 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
88W8897NB1-NMJI/AK (935391343557) | 854231 | 5A002A2 | G400650 |
The 88W8897 SoC is the industry’s first 2x2 802.11ac chip to combine Bluetooth 5.0, mobile MIMO, and transmit beamforming. It supports multiple Wi-Fi® interfaces via our innovative virtual dual-MAC architecture. A 2x2 combination radio chip, the 88W8897 delivers up to 867Mbps of throughput making it ideal for home digital applications.