88W8897-B1-NMJE Product Information|NXP

Features


2.4/5 GHz Dual-Band 2x2 Wi-Fi® 5 (802.11ac) + Bluetooth® 5.0 Solution

Package


HVQFN92: HVQFN92, thermal enhanced very thin quad flat package, no leads, 92 terminals, 0.5 mm pitch, 9.5 mm x 11 mm x 0.85 mm body

Buy Options

88W8897-B1-NMJE/AK

Active

12NC: 935391267557

Details

Order

Order from distributors

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
88W8897-B1-NMJE/AK(935391267557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
269.90658308

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead Free SolderingLead Free Soldering
88W8897-B1-NMJE/AK
(935391267557)
No
3
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
88W8897-B1-NMJE/AK
(935391267557)
854231
5A992C
G183590

More about 88W8897

The 88W8897 SoC is the industry’s first 2x2 802.11ac chip to combine Bluetooth 5.0, mobile MIMO, and transmit beamforming. It supports multiple Wi-Fi® interfaces via our innovative virtual dual-MAC architecture. A 2x2 combination radio chip, the 88W8897 delivers up to 867Mbps of throughput making it ideal for home digital applications.