88MW322-A0-NXUE Product Information|NXP

Buy Options

88MW322-A0-NXUE/MP

No Longer Manufactured

12NC: 935391163528

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
88MW322-A0-NXUE/AK(935391163557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
250.01646788999997
88MW322-A0-NXUE/AZ(935391163517)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
250.01646788999997
88MW322-A0-NXUE/MP(935391163528)
Yes
Yes
Yes
DREACH SVHC
250.01646788999997

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead Free SolderingLead Free Soldering
88MW322-A0-NXUE/AK
(935391163557)
No
3
260
88MW322-A0-NXUE/AZ
(935391163517)
No
3
260
88MW322-A0-NXUE/MP
(935391163528)
No
3
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
88MW322-A0-NXUE/AK
(935391163557)
854231
5A992C
G168805
88MW322-A0-NXUE/AZ
(935391163517)
854231
5A992C
G168805
88MW322-A0-NXUE/MP
(935391163528)
854231
5A992C
G168805

More about 88MW32X

The 88MW320/322 Wi-Fi® Microcontroller system-on-chip (SoC) is a highly integrated, low-power chip with a full-featured microcontroller built using Arm® Cortex®-M4F CPU and 802.11 b/g/n Wi-Fi®. Designed for a broad array of smart devices for home, enterprise and industrial automation, and smart accessories, the SoC is optimized for:

  • Ultra low system cost
  • Low-power operation including enabling battery operated devices
  • Secure operation
  • Enabling feature-rich functionality enabling manufacturers to create innovative, differentiated products and services
  • 88MW32x is supported by AWS IoT Starter SDK and MCUXpresso SDK.

Wireless modules based on the NXP 88MW32X are offered by leading module manufacturers.

More