Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN68: HVQFN68, thermal enhanced very thin quad flat package, no leads, 68 terminals, 0.4 mm pitch, 8 mm x 8 mm x 0.85 mm body
12NC: 935391158528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
88MW320-A0-NAPC/AK(935391158557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 160.03066889000002 | |
88MW320-A0-NAPC/AZ(935391158517) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 160.03066889000002 | |
88MW320-A0-NAPC/MP(935391158528) | Yes | Yes | Yes | REACH SVHC | 160.03066889000002 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | ||||
88MW320-A0-NAPC/AK (935391158557) | No | 3 | 260 | ||
88MW320-A0-NAPC/AZ (935391158517) | No | 3 | 260 | ||
88MW320-A0-NAPC/MP (935391158528) | No | 3 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
88MW320-A0-NAPC/AK (935391158557) | 854231 | 5A992C | G168805 |
88MW320-A0-NAPC/AZ (935391158517) | 854231 | 5A992C | G168805 |
88MW320-A0-NAPC/MP (935391158528) | 854231 | 5A992C | G168805 |
The 88MW320/322 Wi-Fi® Microcontroller system-on-chip (SoC) is a highly integrated, low-power chip with a full-featured microcontroller built using Arm® Cortex®-M4F CPU and 802.11 b/g/n Wi-Fi®. Designed for a broad array of smart devices for home, enterprise and industrial automation, and smart accessories, the SoC is optimized for:
Wireless modules based on the NXP 88MW32X are offered by leading module manufacturers.