TWR-K65F180M|Tower System Board|Kinetis MCUs | NXP Semiconductors

Kinetis K65 MCU Tower System Module for Kinetis K26, K65, and K66 MCUs

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

K2x / KS2x USB

K6x Ethernet

Features

Microcontroller

    MK65FN2M0VMI18

  • 180 MHz
  • 2 MB Flash
  • 256 kB RAM
  • 169 MAPBGA

Memory

  • SD card socket
  • On-board 64 Mbit SDRAM (32bit width) connected to the MCU's SDRAM controller

Connectivity

  • Dual-role USB interface with Micro-AB USB connector
  • On-board open-standard serial and debug adapter (OpenSDA)
  • General-purpose Tower plug-in (TWRPI) socket
  • Support of Standalone High-Speed USB Device and Host

Power Management

  • Coin cell battery holder
  • Board power select from 3.3V or 1.8V MCU Operation

Sensors

  • Three-axis accelerometer (MMA8451Q)
  • Two Capacitive Touch Pads

Support

  • Software support and application development are offered through the Kinetis software development kit (SDK), an extensive suite of robust peripheral drivers, stacks, and middleware (replacing Sample Code Packages/examples). Get expert advice and support by joining the Kinetis Software Development Kit Community forum.

Components

  • Potentiometer
  • Four user-controlled status LEDs
  • Two mechanical push buttons for GPIO interrupt and MCU reset

More

Buy Options

TWR-K65F180M-Image

Click to expand

  • TWR-K65F180M
    Active

  • Tower System Development Board for Kinetis K26, K65 and K66 MCUs.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

  • uCMK6x IoT SoM
    Embedded Board Solutions

    uCMK6x IoT SoM

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.