Sign in for a personalized NXP experience.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: To include authorized secured information please reenter your password.
SIGN INNXP® continues to provide excellent and fun tools for engineers to develop their applications. The 8-bit modules provide flexibility for a variety of automotive, consumer, industrial, medical, motor control and networking applications. Tap into a broad portfolio of 8-bit microcontrollers which includes hardware and software tools, from cost-effective demo boards to advanced, high-performance debuggers for our entire portfolio of MCUs. The 8-bit Tower® modules deliver effective performance, integration and low-cost features for your embedded design on a great embedded ecosystem.
Simply select a Tower System 8-bit module and/or a peripheral module that best suits your application, and start developing. Cost-effective design never was this simple!
Product | Application | Stand-alone | OSBDM Debugger | Flash |
2x28 Seg.LCD |
Mini-B USB |
ADC Potentiometer |
5k Potentiometer |
3-axis Accel. ADC Input |
---|---|---|---|---|---|---|---|---|---|
TWR-S08GW64 | Metering | 64 KB | |||||||
TWR-S08LH64 | Low power LCD | 64 KB | |||||||
TWR-S08LL64 | Low power LCD | 64 KB | |||||||
TWR-S08JE128 | Medical-USB connectivity and High Measurement accuracy | 128 KB | |||||||
TWRS08MM128 | Medical-USB connectivity and High Measurement accuracy | 128 KB | |||||||
TWR-S08UNIV | Pre-existing S08 | Max 64 KB | |||||||
TWR-S08PT60 | 5V rugged industrial MHI applications | 64 KB |
Help us improve your experience on our site. We invite you to take our five-question survey.