MC9S08JE Low-Power USB Tower System Module | NXP Semiconductors

MC9S08JE Low-Power USB Tower System Module

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

ColdFire® V1 Processors

8-Bit S08 MCUs

Features

Connectivity

  • Supports external communications interfaces RS-232, RS485, CAN, USB

Power Management

  • Includes power regulation circuitry with standardized bus Low power

Debug

  • Integrated open source BDM debugging tool Two 80-pin connectors on the outside to support debugging or expansion to LCD module

Size

  • Small form factor (59 mm x 90 mm)
  • The TWR-S08JE128 board contains a Flexis® MC9S08JE128, an Energy-Efficient Product Solution by NXP®

Documentation

Quick reference to our documentation types.

5 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.