Pulse Oximeter Development Kit | NXP Semiconductors

Pulse Oximeter Development Kit

Roll over image to zoom in

Product Details

Features

  • Reduces pulse oximetry applications development cycle
  • Reduces BOM and improves accuracy using the Flexis® MM and Kinetis® K53 Measurement Engine

Connectivity

  • Compatible with the TWR-K53N512, TWR-MCF51MM, and TWR-S08MM128 Medical Connector
  • Calculates SPO2 (oxygen saturation)
  • Calculates heart rate
  • Filters, amplifies, and processes the signal

Buy Options

MED-SPO2-Image

Click to expand

  • MED-SPO2
    Active

  • Pulseoximeter board.

  • For a quantity of 1

Documentation

Quick reference to our documentation types.

3 documents

Compact List

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.