TWR-KL43Z48M | Tower® System Board|Kinetis® MCUs | NXP Semiconductors

Kinetis® KL43, KL33, KL27, KL17 48 MHz MCUs Tower® System Module

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

KL Series Arm Cortex-M0+

Features

Microcontroller

    MKL43Z48M MCU

  • 8 MHz
  • 256 KB Flash
  • 32 KB RAM
  • 16 KB ROM-based boot loader
  • low power
  • sLCD controller
  • 64 LQFP package

Connectivity

  • Tower System-compatible MCU module
  • Dual role USB interface with Micro-AB USB connector
  • Touch Tower plug-in socket (with TSS only)
  • General-purpose Tower Plug-in (TWRPI) socket
  • General-purpose pin header to directly access MCU signals

Debug

  • Onboard debug circuit MK20D50 openSDA with virtual serial port

Sensors

  • 6-Axis Xtrinsic Sensor with Integrated Linear Accelerometer and Magnetometer (FXOS8700CQ)

Support

  • Software support and application development are offered through the Kinetis® software development kit (SDK), an extensive suite of robust peripheral drivers, stacks, and middleware (replacing Sample Code Packages/examples). Get expert advice and support by joining the Kinetis Software Development Kit Community forum.

Components

  • Four (4) user-controllable LEDs
  • Two (2) user push-button switch
  • Infrared transmit and receive
  • Potentiometer for ADC measurements

More

Buy Options

TWR-KL43Z48M-Image

Click to expand

  • TWR-KL43Z48M
    Active

  • Tower System Development Board for Kinetis KL13, KL17/KL27 (128-256KB Flash), KL33 and KL43 MCUs.

  • For a quantity of 1
Order from distributors

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Release Note (4)
Selector Guide (1)
User Guide (5)

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.