
i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR
The 88W9098 wireless SoC is the industry’s first Wi-Fi 6 solution based on the latest IEEE 802.11ax standard with an innovative concurrent dual Wi-Fi and dual-mode Bluetooth 5.3 architecture. The 88W9098 combo solution enables gigabit-level performance, superior reliability and enhanced security to enable high performance, flexible solutions for the IoT, Access and Industrial markets.
Wireless modules based on the NXP 88W9098 are offered by leading module manufacturers.
Note: To see the product features close this window.
Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
---|---|---|---|---|---|---|---|---|---|
AW-XM458 |
PCIe, SDIO | UART | -40 to 85 | Antenna pin(s) | 3 | SMD | 20 x 18 x 2.8 | CE, FCC, IC, Japan | i.MX |
AW-XM458MA-PUR |
PCIe | UART | -40 to 85 | U.FL Connector(s) | 3 | M.2 E-Key | 28 x 30 x 3.65 | CE, FCC, IC, Japan | i.MX |
AW-XM458MA-SUR |
SDIO | UART | -40 to 85 | U.FL Connector(s) | 3 | M.2 E-Key | 28 x 30 x 3.65 | CE, FCC, IC, Japan | i.MX |
CMP9620-1C-T |
PCIe | UART | -40 to 85 | MHF 4 Connector(s) | 2 | M.2 E-Key | 28 x 30 x 3.65 | FCC IC CE | i.MX / i.MX RT |
CMP9620-2-R |
PCIe | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 18 x 20 x 2.8 | N/A | i.MX / i.MX RT |
SPB437 |
PCIe, 4-bit SDIO 3.0 | UART | -40 to 85 | MHF 4 Connector(s) | 3 | M.2 E-Key | 22 x 30 x 2.5 | FCC, IC, CE | i.MX |
SPB620 |
PCIe, 4-bit SDIO 3.0 | UART | -40 to 85 | Antenna pin(s) | 3 | SMD | 16 x 20 x 2.5 | FCC, IC, CE | i.MX |
WYSBHVDXP KAGA FEI (TY) |
PCIe, SDIO | UART | -30 to 85 | 3 | SMD | 17.0 x 19.0 x 2.2 | i.MX | ||
LBEE5ZZ1XL-774 |
PCIe, SDIO | UART | -40 to 85 | Antenna pin(s) | 3 | SMD | 19.1 x 16.5 x 2.1 | CE, FCC, IC, MIC (Japan) | i.MX |
LBEE5ZZ2XS-846 |
PCIe, SDIO | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 19.1 x 16.5 x 2.1 | CE, FCC, IC, MIC (Japan) | i.MX |
JODY-W374-00B |
PCIe, SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 13.8 x 19.8 x 2.5 | HW qual: ISO-16750; FCC/ISED, RED/UKCA,GITEKI,BTSIG | i.MX 6/7/8/9 |
JODY-W377-00B |
PCIe, SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 3 | SMD | 13.8 x 19.8 x 2.5 | HW qual: ISO-16750; FCC/ISED, RED/UKCA,GITEKI,BTSIG | i.MX 6/7/8/9 |
M2-JODY-W377-00C |
SDIO | UART, PCM/I²S | -40 to 85 | U.FL connector(s) | 3 | M.2 card | 22.0 x 30.0 x 4.2 | HW qual: ISO-16750; FCC/ISED, RED/UKCA,BTSIG | i.MX 6/7/8/9 |
M2-JODY-W377-01C |
PCIe | UART, PCM/I²S | -40 to 85 | U.FL connector(s) | 3 | M.2 card | 22.0 x 30.0 x 4.2 | HW qual: ISO-16750; FCC/ISED, RED/UKCA,BTSIG | i.MX 6/7/8/9 |
i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR
i.MX 8M Nano Family - Arm® Cortex®-A53, Cortex-M7
Quick reference to our documentation types.
1-10 of 16 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1-10 of 16 documents
Compact List
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 hardware offering
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 11 hardware offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 hardware offering
Quick reference to our software types.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
4 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 6 engineering services
There are no results for this selection.
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
There are no recently viewed products to display.
Help us improve your experience on our site. We invite you to take our five-question survey.