Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The PCAL9722 is an ultra-low voltage 22-bit I/O expander and translator with SPI interface and is ideal for a wide range of applications that require expansion of inputs and outputs to their existing micro and reduces design cycle time. Integrated Agile I/O features further enable flexible and configurable designs with push-pull or open-drain outputs, interrupt status registers, four different output drive strengths, enable and resistor selector for pull-up and pull-down resistors and interrupt mask options.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
i.MX RT1170: 1 GHz Crossover MCU with Arm® Cortex® Cores
i.MX RT600 Crossover MCU with Arm® Cortex®-M33 and DSP Cores
LPC860: 32-Bit Arm® Cortex®-M0+-Based Low-Cost MCU with I3C Interface
MCX N94x/54x Highly Integrated Multicore MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security
2 results
Include 0 NRND
Part | Order | CAD Model | Budgetary Price excluding tax | Status | Number of bits | Supply Voltage [Min to Max] (V) | Interfaces | Operating Temperature (Min-Max) (℃) | Package Type | Output Mode | Max Sink Current per bit (mA) | Source Current per bit (mA) | Interrupt | Reset input pin | Frequency (Max) (kHz) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1K @ US$0.58 | Active | 22 | 1.1 to 5.5 | SPI | -40 to 85 | HVQFN32 | open-drain, totem pole | 25 | 10 | Y | Y | 5000 | |||
1K @ US$0.69 | Active | 22 | 1.1 to 5.5 | SPI | -40 to 125 | HVQFN32 | open-drain, totem pole | 25 | 10 | Y | Y | 5000 |
PCAL9722
Quick reference to our documentation types.
2 documents
Compact List
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
2 documents
Compact List
Receive the full breakdown. See the product footprint and more in the eCad file.
1 hardware offering
Sign in to access authorized secure files. Learn more about secure access rights.
1 hardware offering
Help us improve your experience on our site. We invite you to take our five-question survey.