i.MX RT1050 | Crossover MCU with ARM Cortex-M7, 512 KB SRAM | NXP Semiconductors

i.MX RT1050 Crossover MCU with Arm® Cortex®-M7 Core

Roll over image to zoom in

Block Diagram

i.MX RT1050 Crossover MCU

i.MX RT1050 Crossover MCU

Features

  • Highest performing Cortex-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • Up to 512 kB Tightly Coupled Memory (TCM)
  • FreeRTOS support available with MCUXpresso SDK
  • Real-time, low-latency response as low as 20 ns
  • Industry’s lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24 MHz
  • Advanced multimedia for GUI and enhanced HMI
    • 2D graphics acceleration engine
    • Parallel camera sensor interface
    • LCD display controller (up to WXGA 1366x768)
    • 3x I2S for high-performance, multichannel audio
  • Extensive external memory interface options
    • NAND, eMMC, QuadSPI NOR Flash, and Parallel NOR Flash
  • Wireless connectivity interface for
    • Wi-Fi®, Bluetooth®, Bluetooth Low Energy, ZigBee® and Thread
  • Supported by MCUXpresso SDK, IDE and Config Tools
    • MCUXpresso Config Tools – A comprehensive suite of system configuration tools, including pins, clocks, SDK builder and more.
    • MCUXpresso SDK – An open-source software development kit (SDK) built specifically for your processor and evaluation board selections.
    • MCUXpresso IDE – An easy-to-use integrated development environment (IDE) for creating, building, debugging, and optimizing your application.

Buy/Parametrics

8 results

Include 0 NRND

Order

CAD Model

Status

Core: Number of cores (SPEC)

Core Type

Operating Frequency [Max] (MHz)

SRAM (kB)

CAN

I2C

UART

USB Controllers

PWM

Junction Temperature (Min to Max) (℃)

Debug & Trace

Package Type

Package Pitch (mm)

Active

1

Arm Cortex-M7

528

512

2

4

8

2

4

-40 to 105

JTAG

LFBGA196

0.8

Active

1

Arm Cortex-M7

528

512

2

4

8

2

4

-40 to 105

JTAG

LFBGA196

0.65

Active

1

Arm Cortex-M7

600

512

2

4

8

2

4

0 to 95

JTAG

LFBGA196

0.8

Active

1

Arm Cortex-M7

600

512

2

4

8

2

4

0 to 95

JTAG

LFBGA196

0.65

Active

1

Arm Cortex-M7

528

512

2

4

8

2

4

-40 to 105

JTAG

LFBGA196

0.8

Active

1

Arm Cortex-M7

528

512

2

4

8

2

4

-40 to 105

JTAG

LFBGA196

0.65

Active

1

Arm Cortex-M7

600

512

2

4

8

2

4

0 to 95

JTAG

LFBGA196

0.8

Active

1

Arm Cortex-M7

600

512

2

4

8

2

4

0 to 95

JTAG

LFBGA196

0.65

Documentation

Quick reference to our documentation types.

1-10 of 96 documents

Compact List

Application Note (59)
Show All

Design Files

Quick reference to our design files types.

2 design files

  • Models

    BDSL file for i.MXRT1050

  • Models

    IBIS Model file for i.MXRT1050

Hardware

Quick reference to our board types.

1-5 of 16 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 32 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 16 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 34 trainings

Show All

Recently viewed products

View or edit your browsing history