Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
LFBGA196: LFBGA196, plastic, low profile fine-pitch ball grid array; 196 balls; 0.65 mm pitch; 10 mm x 10 mm x 1.3 mm body
12NC: 935365841557
Details
Quantity
Unit Pricing
1 - 25 | $6.21 |
26 - 99 | $5.74 |
100+ | $5.26 |
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935365841518
Details
Order
Parameter | Value |
---|---|
Core: Number of cores (SPEC) | 1 |
Core Type | Arm Cortex-M7 |
Operating Frequency [Max] (MHz) | 528 |
SRAM (kB) | 512 |
CAN | 2 |
I2C | 4 |
Parameter | Value |
---|---|
UART | 8 |
USB Controllers | 2 |
PWM | 4 |
Junction Temperature (Min to Max) (℃) | -40 to 105 |
Debug & Trace | JTAG |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
MIMXRT1052CVL5B(935365841557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e1 | REACH SVHC | 283.9 | |
MIMXRT1052CVL5BR(935365841518) | Yes | Yes Certificate Of Analysis (CoA) | Yes | - | REACH SVHC | 250.6 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
MIMXRT1052CVL5B (935365841557) | No | 3 | 260 | 40 | |||
MIMXRT1052CVL5BR (935365841518) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
MIMXRT1052CVL5B (935365841557) | 854231 | 5A992C | G172863 |
MIMXRT1052CVL5BR (935365841518) | 854231 | 5A992C | G172863 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
MIMXRT1052CVL5B (935365841557) | 2025-04-16 | 2025-05-26 | 202504007I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
MIMXRT1052CVL5BR (935365841518) | ||||
MIMXRT1052CVL5B (935365841557) | 2021-12-22 | 2021-12-23 | 202111017I | i.MX RT1024 Errata Rev 2 i.MX RT1050 Errata Rev 3 i.MX RT1010 Errata Rev 1 i.MX RT1060/RT1064 Silicon A Errata Rev 1.3 and i.MX RT1060/RT1064 Silicon B Errata Rev 1.1 Updates |
MIMXRT1052CVL5BR (935365841518) | ||||
MIMXRT1052CVL5B (935365841557) | 2021-11-25 | 2021-11-26 | 202109002I | i.MXRT1060 Reference Manual Rev 3 i.MXRT1064 Reference Manual Rev 2 and i.MXRT1050 Reference Manual Rev 5 Updates |
MIMXRT1052CVL5BR (935365841518) | ||||
MIMXRT1052CVL5B (935365841557) | 2021-05-08 | 2021-05-09 | 202104017I | i.MX RT1015/RT1020/RT1050/RT1060 Data Sheet Rev 2 Update i.MX RT1024 Data Sheet Rev 1 Update and i.MX RT1064 Data Sheet Rev 3 Update |
MIMXRT1052CVL5BR (935365841518) | ||||
MIMXRT1052CVL5B (935365841557) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
MIMXRT1052CVL5BR (935365841518) | ||||
MIMXRT1052CVL5BR (935365841518) | 2020-04-24 | 2020-05-25 | 202004014I | i.MXRT1050 / RT1060 / RT106A / RT1064 10x10 196MAPBGA Final Test Site Expansion from NXP-ATTJ to ASECL |
MIMXRT1052CVL5B (935365841557) | 2020-03-20 | 2020-03-21 | 202001011I | i.MXRT1050 Data Sheet Rev 1.4 and Errata Rev 2.2 Updates |
MIMXRT1052CVL5BR (935365841518) | ||||
MIMXRT1052CVL5B (935365841557) | 2020-02-26 | 2020-02-27 | 202002005I | i.MXRT1050 Reference Manual Rev 4 Update |
MIMXRT1052CVL5BR (935365841518) | ||||
MIMXRT1052CVL5B (935365841557) | 2019-09-25 | 2019-12-23 | 201909006F01 | i.MX6SLL/RT1020/RT1050/RT1015/RT1060/RT1064 FAB Site Transfer from SMIC8 to SMICB2 |
MIMXRT1052CVL5BR (935365841518) | ||||
MIMXRT1052CVL5B (935365841557) | 2019-08-30 | 2019-08-31 | 201908029I | New Revision of i.MX RT1050 Processor Reference Manual (Rev 3. 8/2019) |
MIMXRT1052CVL5BR (935365841518) | ||||
MIMXRT1052CVL5B (935365841557) | 2019-07-18 | 2019-07-19 | 201905005I | i.MXRT1050 Errata Rev2 Updates |
MIMXRT1052CVL5BR (935365841518) | ||||
MIMXRT1052CVL5B (935365841557) | 2019-07-10 | 2019-08-14 | 201906002I | i.MXRT1050/1060 10x10 196MAPBGA Final Test Site Expansion from ATTJ to ASECL |
MIMXRT1052CVL5B (935365841557) | 2019-04-19 | 2019-04-20 | 201903028I | i.MXRT1050 Data Sheet Rev 1.3 Updates |
MIMXRT1052CVL5BR (935365841518) |
i.MX RT1050 crossover MCUs are part of the EdgeVerse™ edge computing platform and were introduced as the industry's first crossover MCU. They combine the high performance and high level of integration of an applications processors with the ease-of-use and real-time functionality of a microcontroller. The i.MX RT1050 MCU runs on the Arm® Cortex®-M7 core at 600 MHz.
This device is fully supported by NXP’s MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR Embedded Workbench for Arm. Support for FreeRTOS™ on the i.MX RT1050 MCU is available within the MCUXpresso SDK.