MIMXRT1051DVJ6B Product Information|NXP

Buy Options

Operating Features

ParameterValue
Core: Number of cores (SPEC)
1
Core Type
Arm Cortex-M7
Operating Frequency [Max] (MHz)
600
SRAM (kB)
512
CAN
2
I2C
4
ParameterValue
UART
8
USB Controllers
2
PWM
4
Junction Temperature (Min to Max) (℃)
0 to 95
Debug & Trace
JTAG

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
MIMXRT1051DVJ6B(935376003557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
375.8

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
MIMXRT1051DVJ6B
(935376003557)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
MIMXRT1051DVJ6B
(935376003557)
854231
5A992C
G172863

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
MIMXRT1051DVJ6B
(935376003557)
2025-04-162025-05-26202504007IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
MIMXRT1051DVJ6B
(935376003557)
2021-12-222021-12-23202111017Ii.MX RT1024 Errata Rev 2 i.MX RT1050 Errata Rev 3 i.MX RT1010 Errata Rev 1 i.MX RT1060/RT1064 Silicon A Errata Rev 1.3 and i.MX RT1060/RT1064 Silicon B Errata Rev 1.1 Updates
MIMXRT1051DVJ6B
(935376003557)
2021-11-252021-11-26202109002Ii.MXRT1060 Reference Manual Rev 3 i.MXRT1064 Reference Manual Rev 2 and i.MXRT1050 Reference Manual Rev 5 Updates
MIMXRT1051DVJ6B
(935376003557)
2021-05-082021-05-09202104017Ii.MX RT1015/RT1020/RT1050/RT1060 Data Sheet Rev 2 Update i.MX RT1024 Data Sheet Rev 1 Update and i.MX RT1064 Data Sheet Rev 3 Update
MIMXRT1051DVJ6B
(935376003557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
MIMXRT1051DVJ6B
(935376003557)
2020-03-202020-03-21202001011Ii.MXRT1050 Data Sheet Rev 1.4 and Errata Rev 2.2 Updates
MIMXRT1051DVJ6B
(935376003557)
2020-02-262020-02-27202002005Ii.MXRT1050 Reference Manual Rev 4 Update
MIMXRT1051DVJ6B
(935376003557)
2019-09-252019-12-23201909006F01i.MX6SLL/RT1020/RT1050/RT1015/RT1060/RT1064 FAB Site Transfer from SMIC8 to SMICB2
MIMXRT1051DVJ6B
(935376003557)
2019-08-302019-08-31201908029INew Revision of i.MX RT1050 Processor Reference Manual (Rev 3. 8/2019)
MIMXRT1051DVJ6B
(935376003557)
2019-07-182019-07-19201905005Ii.MXRT1050 Errata Rev2 Updates
MIMXRT1051DVJ6B
(935376003557)
2019-04-192019-04-20201903028Ii.MXRT1050 Data Sheet Rev 1.3 Updates

More about i.MX-RT1050

i.MX RT1050 crossover MCUs are part of the EdgeVerse™ edge computing platform and were introduced as the industry's first crossover MCU. They combine the high performance and high level of integration of an applications processors with the ease-of-use and real-time functionality of a microcontroller. The i.MX RT1050 MCU runs on the Arm® Cortex®-M7 core at 600 MHz.

This device is fully supported by NXP’s MCUXpresso Software and Tools, a comprehensive and cohesive set of free software development tools for Kinetis, LPC and i.MX RT microcontrollers. MCUXpresso SDK also includes project files for Keil MDK and IAR Embedded Workbench for Arm. Support for FreeRTOS™ on the i.MX RT1050 MCU is available within the MCUXpresso SDK.