SOT1968-1: LFBGA196 | NXP Semiconductors

SOT1968-1: LFBGA196


Overview

LFBGA196, low profile fine pitch ball grid array, 196 terminals, 0.8 mm pitch, 12 mm x 12 mm x 1.37 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA196 surface mount bottom LFBGA 12 x 12 x 1.37 196 plastic
Manufacture Code Reference Codes Issue Date
98ASA01198D 2018-03-26
Part Description Quick access
-M7 core
-M7 core
-M7 core