Product Longevity
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
Sign in for a personalized NXP experience.
Roll over image to zoom in
This is a modal window.
Beginning of dialog window. Escape will cancel and close the window.
End of dialog window.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
This is a modal window. This modal can be closed by pressing the Escape key or activating the close button.
The TJA1462 CAN signal improvement capability (SIC) transceiver with standby mode is part of the TJA146x transceiver family that implements CAN SIC as defined in ISO 11898-2:2024 third edition. By meeting the CAN physical layer as defined in ISO 11898-2:2024 and SAE J2284-(1-5), the TJA1462 is fully interoperable with high-speed classical CAN and CAN FD.
CAN signal improvement significantly reduces signal ringing on a network, allowing reliable CAN FD communication to function at 5 Mbit/s in larger topologies. In addition, the TJA1462 features a much tighter bit timing symmetry performance to enable CAN FD communication up to 8 Mbit/s.
The TJA1462 is backward compatible and a drop-in replacement for classical CAN and CAN FD transceivers, such as NXPs TJA1042 and TJA1044GT.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
4 results
Include 0 NRND
Part | Order | CAD Model | Status | MCU I/O Interface (V) | Low Power Modes | Package Type | CAN Channels | Product Category | Supply Voltage [Min to Max] (V) | Data Rate [max] kbps | Voltage on bus pins [Min-Max] (V) | VESD IEC on bus pins (+/- kV) | Junction Temperature (Max) (℃) | Protection | Number of pins | Supported standards | SPLIT Pin | Thermal Resistance (Spec) (℃/W) | Product Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | 3.3, 5.0 | Standby Mode | SO8 | 1 | CAN FD, CAN Signal Improvement | 4.5 to 5.5 | 8000.0 | -36 to 40 | -6 to 6 | 150 | Gap-Free Operation, TXD dominant timeout, overtemperature detection, undervoltage detection | 8 | CiA 601-4, ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5 | N | 100 | Automotive, Industrial | |||
Active | 3.3, 5.0 | Standby Mode | HVSON8 | 1 | CAN FD, CAN Signal Improvement | 4.5 to 5.5 | 8000.0 | -36 to 40 | -6 to 6 | 150 | Gap-Free Operation, TXD dominant timeout, overtemperature detection, undervoltage detection | 8 | CiA 601-4, ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5 | N | 100 | Automotive, Industrial | |||
Active | 5.0 | Standby Mode | SO8 | 1 | CAN FD, CAN Signal Improvement | 4.5 to 5.5 | 8000.0 | -36 to 40 | -6 to 6 | 150 | Gap-Free Operation, TXD dominant timeout, overtemperature detection, undervoltage detection | 8 | CiA 601-4, ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5 | N | 100 | Automotive, Industrial | |||
Active | 5.0 | Standby Mode | HVSON8 | 1 | CAN FD, CAN Signal Improvement | 4.5 to 5.5 | 8000.0 | -36 to 40 | -6 to 6 | 150 | Gap-Free Operation, TXD dominant timeout, overtemperature detection, undervoltage detection | 8 | CiA 601-4, ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5 | N | 100 | Automotive, Industrial |
TJA1462
Quick reference to our documentation types.
1 document
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 documents
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 11 hardware offerings
Sign in to access authorized secure files. Learn more about secure access rights.
1-5 of 11 hardware offerings
2 trainings
2 trainings
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.