TJA1462BT Product Information|NXP

Buy Options

TJA1462BT/0Z

Active

12NC: 935389727431

Details

Operating Features

ParameterValue
MCU I/O Interface (V)
5.0
Low Power Modes
Standby Mode
CAN Channels
1
Product Category
CAN FD, CAN Signal Improvement
Supply Voltage [Min to Max] (V)
4.5 to 5.5
Data Rate [max] kbps
8000.0
Voltage on bus pins [Min-Max] (V)
-36 to 40
VESD IEC on bus pins (+/- kV)
-6 to 6
ParameterValue
Junction Temperature (Max) (℃)
150
Protection
Gap-Free Operation, TXD dominant timeout, overtemperature detection, undervoltage detection
Number of pins
8
Supported standards
CiA 601-4, ISO-11898-2:2016, SAE J2284-1, SAE J2284-2, SAE J2284-3, SAE J2284-4, SAE J2284-5
SPLIT Pin
N
Thermal Resistance (Spec) (℃/W)
100
Product Application
Automotive, Industrial

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
TJA1462BT/0Z(935389727431)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
72.0

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead SolderingLead Free SolderingLead SolderingLead Free Soldering
TJA1462BT/0Z
(935389727431)
Quality Managed
1
260
260
40
40

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
TJA1462BT/0Z
(935389727431)
854239

More about TJA1462

The TJA1462 CAN signal improvement capability (SIC) transceiver with standby mode is part of the TJA146x transceiver family that implements CAN SIC as defined in ISO 11898-2:2024 third edition. By meeting the CAN physical layer as defined in ISO 11898-2:2024 and SAE J2284-(1-5), the TJA1462 is fully interoperable with high-speed classical CAN and CAN FD.

CAN signal improvement significantly reduces signal ringing on a network, allowing reliable CAN FD communication to function at 5 Mbit/s in larger topologies. In addition, the TJA1462 features a much tighter bit timing symmetry performance to enable CAN FD communication up to 8 Mbit/s.

The TJA1462 is backward compatible and a drop-in replacement for classical CAN and CAN FD transceivers, such as NXPs TJA1042 and TJA1044GT.

More