HS CAN transceiver for partial networking | NXP Semiconductors

High-Speed CAN Transceiver for Partial Networking

  • This page contains information on a product that is not recommended for new designs.
More

Features

General

  • Fully compliant with the ISO 11898-2:2003, ISO 11898-5:2007 and ISO 11898-6:2013 standards
  • Timing guaranteed for data rates up to 2 Mbit/s
  • Autonomous bus biasing according to ISO 11898-6:2013
  • Optimized for in-vehicle high-speed CAN communication
  • No ‘false’ wake-ups due to CAN FD frame detection in TJA1145/FD variants

Designed for automotive applications

  • ±8 kV ElectroStatic Discharge (ESD) protection, according to the Human Body Model (HBM) on the CAN bus pins
  • ±6 kV ESD protection, according to IEC 61000-4-2 on pins BAT and WAKE and on the CAN bus pins
  • CAN bus pins short-circuit proof to ±58 V
  • Battery and CAN bus pins protected against transients according to ISO 7637-3, test pulses 1, 2a, 3a and 3b
  • Suitable for use in 12 V and 24 V systems
  • Available in SO14 and leadless HVSON14 package (3 mm x 4.5 mm) with improved Automated Optical Inspection (AOI) capability
  • AEC-Q100 qualified
  • Dark green product (halogen free and Restriction of Hazardous Substances (RoHS) compliant)

Advanced ECU power management system

  • Very low-current Standby and Sleep modes, with full wake-up capability
  • Entire node can be powered down via the inhibit output
  • Remote wake-up capability via standard CAN wake-up pattern or via ISO 11898-6:2013 and ISO 11898-2:2003 compliant selective wake-up frame detection
  • Local wake-up via the WAKE pin
  • Wake-up source recognition
  • Bit rates of 50 kbit/s, 100 kbit/s, 125 kbit/s, 250 kbit/s, 500 kbit/s and 1 Mbit/s supported during selective wake-up
  • Local and/or remote wake-up can be disabled to reduce current consumption
  • Transceiver disengages from the bus when the battery supply is removed
  • VIO input allows for direct interfacing with 3.3 V to 5 V microcontrollers

Protection and diagnosis

  • 16-, 24- or 32-bit SPI for configuration, control and diagnosis
  • Transmit Data (TXD) dominant time-out function with diagnosis
  • Overtemperature warning and shut-down
  • Undervoltage detection and recovery on pins VCC, VIO and BAT
  • Cold start diagnosis (via bits PO and NMS)
  • Advanced system and transceiver interrupt handling

More

Comparison Table

Buy/Parametrics










































































































N true 0 PSPTJA1145en 9 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 2 Packing Information Packing Information t935 1 Selector Guide Selector Guide t528 1 Supporting Information Supporting Information t531 1 White Paper White Paper t530 1 en_US en_US en Data Sheet Data Sheet 1 1 4 English 1442063972690723367500 PSP 569.0 KB None None documents None 1442063972690723367500 /docs/en/data-sheet/TJA1145.pdf 568963 /docs/en/data-sheet/TJA1145.pdf TJA1145 documents N N 2018-07-25 High-speed CAN transceiver for Partial Networking /docs/en/data-sheet/TJA1145.pdf /docs/en/data-sheet/TJA1145.pdf Data Sheet N 980000996212993340 2022-12-07 pdf N en May 9, 2018 980000996212993340 Data Sheet Y N High-speed CAN transceiver for Partial Networking Brochure Brochure 1 2 3.0 English 1442048430499706848179 PSP 612.9 KB None None documents None 1442048430499706848179 /docs/en/brochure/75017167.pdf 612931 /docs/en/brochure/75017167.pdf 75017167 documents N N 2013-04-18 NXP HS-CAN transceiver TJA1145 and SBC UJA1168 for partial networking /docs/en/brochure/75017167.pdf /docs/en/brochure/75017167.pdf Brochure N 712453003803778552 2023-06-23 pdf N en Aug 22, 2011 712453003803778552 Brochure Y N NXP HS-CAN transceiver TJA1145 and SBC UJA1168 for partial networking Fact Sheet Fact Sheet 1 3 0 English TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet 1695831330693711780567 PSP 189.3 KB None None documents None 1695831330693711780567 /docs/en/fact-sheet/TJA14XXCANFDFS.pdf 189340 /docs/en/fact-sheet/TJA14XXCANFDFS.pdf TJA14XXCANFDFS documents N N 2023-09-27 TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet /docs/en/fact-sheet/TJA14XXCANFDFS.pdf /docs/en/fact-sheet/TJA14XXCANFDFS.pdf Fact Sheet N 736675474163315314 2025-03-07 pdf N en Mar 7, 2025 736675474163315314 Fact Sheet Y N TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet Package Information Package Information 2 4 1.1 English Plastic, thermal enhanced very thin small outline package 1455079299396712532501 PSP 133.9 KB None None documents None 1455079299396712532501 /docs/en/package-information/SOT1086-2.pdf 133873 /docs/en/package-information/SOT1086-2.pdf SOT1086-2 documents N N 2018-12-07 Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf /docs/en/package-information/SOT1086-2.pdf Package Information N 302435339416912908 2024-01-23 pdf N en Jun 10, 2016 302435339416912908 Package Information Y N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals 5 1.0 English 1455078692992716914488 PSP 117.4 KB None None documents None 1455078692992716914488 /docs/en/package-information/SOT108-1.pdf 117430 /docs/en/package-information/SOT108-1.pdf SOT108-1 documents N N 2016-10-08 plastic small outline package; 14 leads; body width 3.9 mm /docs/en/package-information/SOT108-1.pdf /docs/en/package-information/SOT108-1.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic small outline package; 14 leads; body width 3.9 mm Packing Information Packing Information 1 6 2.0 English 1442131311453729579652 PSP 141.9 KB None None documents None 1442131311453729579652 /docs/en/packing/SOT1086-2_118.pdf 141851 /docs/en/packing/SOT1086-2_118.pdf SOT1086-2_118 documents N N 2013-05-21 HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 /docs/en/packing/SOT1086-2_118.pdf /docs/en/packing/SOT1086-2_118.pdf Packing Information N 145666923842250347 2024-01-23 pdf N en May 21, 2013 145666923842250347 Packing Information Y N HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 Selector Guide Selector Guide 1 7 3 Chinese 1404924651029729642615zh PSP 1.2 MB None None documents None 1404924651029729642615 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 zh Sep 18, 2014 553557935274807777 Selector Guide Y N 面向工业市场的模拟产品 - 简介 12 English For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. 1404924651029729642615 PSP 1.2 MB None None documents None 1404924651029729642615 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 pdf N en Jan 29, 2021 553557935274807777 Selector Guide Y N Analog Automotive and Industrial Selector Guide Supporting Information Supporting Information 1 8 1.0 English Footprint for reflow soldering 1442122730480711091281 PSP 8.8 KB None None documents None 1442122730480711091281 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf 8792 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf SO-SOJ-REFLOW documents N N 2013-07-15 Footprint for reflow soldering /docs/en/supporting-information/SO-SOJ-REFLOW.pdf /docs/en/supporting-information/SO-SOJ-REFLOW.pdf Supporting Information N 371282830530968666 2024-10-21 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for reflow soldering White Paper White Paper 1 9 0 Chinese 如果明天就禁用化石燃料,将会发生什么?听起来不太可能吗?也许这个想法并不那么遥远;有明显迹象表明,当前世界对化石燃料的依赖性正在减弱。 1607118181510743512631zh PSP 2.0 MB Registration without Disclaimer None documents Extended 1607118181510743512631 /secured/assets/documents/zh/white-paper/VEHCLOUDCONWPA4.pdf 1985532 /secured/assets/documents/zh/white-paper/VEHCLOUDCONWPA4.pdf VEHCLOUDCONWPA4 documents Y N 2020-12-04 Vehicle-to-Cloud Connectivity to Extend EV Range - White Paper /secured/assets/documents/zh/white-paper/VEHCLOUDCONWPA4.pdf https://www.nxp.com.cn/webapp/Download?colCode=VEHCLOUDCONWPA4&docLang=zh White Paper N 918633085541740938 2024-10-21 zh Jul 23, 2021 918633085541740938 White Paper Y N 利用汽车到云连接 延长电动汽车的行驶距离 0 English Technology is making the drivetrain more efficient. At NXP, we innovate around propulsion control techniques combined with vehicle-to-cloud connectivity for increased efficiency. 1607118181510743512631 PSP 2.0 MB Registration without Disclaimer None documents Extended 1607118181510743512631 /secured/assets/documents/en/white-paper/VEHCLOUDCONWPA4.pdf 1985532 /secured/assets/documents/en/white-paper/VEHCLOUDCONWPA4.pdf VEHCLOUDCONWPA4 documents Y N 2020-12-04 Vehicle-to-Cloud Connectivity to Extend EV Range - White Paper /webapp/Download?colCode=VEHCLOUDCONWPA4 /secured/assets/documents/en/white-paper/VEHCLOUDCONWPA4.pdf White Paper N 918633085541740938 2024-10-21 pdf Y en Dec 8, 2020 918633085541740938 White Paper Y N Vehicle-to-Cloud Connectivity to Extend EV Range - White Paper false 0 TJA1145 downloads en true 1 Y PSP Y Y Brochure 1 /docs/en/brochure/75017167.pdf 2013-04-18 1442048430499706848179 PSP 2 Aug 22, 2011 Brochure None /docs/en/brochure/75017167.pdf English documents 612931 None 712453003803778552 2023-06-23 N /docs/en/brochure/75017167.pdf NXP HS-CAN transceiver TJA1145 and SBC UJA1168 for partial networking /docs/en/brochure/75017167.pdf documents 712453003803778552 Brochure N en None Y pdf 3.0 N N NXP HS-CAN transceiver TJA1145 and SBC UJA1168 for partial networking 612.9 KB 75017167 N 1442048430499706848179 Data Sheet 1 /docs/en/data-sheet/TJA1145.pdf 2018-07-25 1442063972690723367500 PSP 1 May 9, 2018 Data Sheet None /docs/en/data-sheet/TJA1145.pdf English documents 568963 None 980000996212993340 2022-12-07 N /docs/en/data-sheet/TJA1145.pdf High-speed CAN transceiver for Partial Networking /docs/en/data-sheet/TJA1145.pdf documents 980000996212993340 Data Sheet N en None Y pdf 4 N N High-speed CAN transceiver for Partial Networking 569.0 KB TJA1145 N 1442063972690723367500 Fact Sheet 1 /docs/en/fact-sheet/TJA14XXCANFDFS.pdf 2023-09-27 1695831330693711780567 PSP 3 Mar 7, 2025 Fact Sheet TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet None /docs/en/fact-sheet/TJA14XXCANFDFS.pdf English documents 189340 None 736675474163315314 2025-03-07 N /docs/en/fact-sheet/TJA14XXCANFDFS.pdf TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet /docs/en/fact-sheet/TJA14XXCANFDFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 0 N N TJA1445, TJA1446, TJA1465, TJA1466 – CAN FD and CAN SIC Transceivers with Partial Networking Fact Sheet 189.3 KB TJA14XXCANFDFS N 1695831330693711780567 Package Information 2 /docs/en/package-information/SOT1086-2.pdf 2018-12-07 1455079299396712532501 PSP 4 Jun 10, 2016 Package Information Plastic, thermal enhanced very thin small outline package None /docs/en/package-information/SOT1086-2.pdf English documents 133873 None 302435339416912908 2024-01-23 N /docs/en/package-information/SOT1086-2.pdf Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals /docs/en/package-information/SOT1086-2.pdf documents 302435339416912908 Package Information N en None Y pdf 1.1 N N Plastic, thermal enhanced very thin small outline package; no leads; 14 terminals 133.9 KB SOT1086-2 N 1455079299396712532501 /docs/en/package-information/SOT108-1.pdf 2016-10-08 1455078692992716914488 PSP 5 Feb 8, 2016 Package Information None /docs/en/package-information/SOT108-1.pdf English documents 117430 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT108-1.pdf plastic small outline package; 14 leads; body width 3.9 mm /docs/en/package-information/SOT108-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic small outline package; 14 leads; body width 3.9 mm 117.4 KB SOT108-1 N 1455078692992716914488 Packing Information 1 /docs/en/packing/SOT1086-2_118.pdf 2013-05-21 1442131311453729579652 PSP 6 May 21, 2013 Packing Information None /docs/en/packing/SOT1086-2_118.pdf English documents 141851 None 145666923842250347 2024-01-23 N /docs/en/packing/SOT1086-2_118.pdf HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 /docs/en/packing/SOT1086-2_118.pdf documents 145666923842250347 Packing Information N en None Y pdf 2.0 N N HVSON14; reel pack; SMD; 13"; Standard product orientation; Orderable part number ending, 118 or J; Orderable code (12NC) ending 118 141.9 KB SOT1086-2_118 N 1442131311453729579652 Selector Guide 1 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 2016-10-31 1404924651029729642615 PSP 7 Jan 29, 2021 Selector Guide For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf English documents 1202686 None 553557935274807777 2025-01-05 N /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf documents 553557935274807777 Selector Guide N en None Y pdf 12 N N Analog Automotive and Industrial Selector Guide 1.2 MB INDCONTANLPRDFL N 1404924651029729642615 Supporting Information 1 /docs/en/supporting-information/SO-SOJ-REFLOW.pdf 2013-07-15 1442122730480711091281 PSP 8 Oct 8, 2009 Supporting Information Footprint for reflow soldering None /docs/en/supporting-information/SO-SOJ-REFLOW.pdf English documents 8792 None 371282830530968666 2024-10-21 N /docs/en/supporting-information/SO-SOJ-REFLOW.pdf Footprint for reflow soldering /docs/en/supporting-information/SO-SOJ-REFLOW.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for reflow soldering 8.8 KB SO-SOJ-REFLOW N 1442122730480711091281 White Paper 1 /secured/assets/documents/en/white-paper/VEHCLOUDCONWPA4.pdf 2020-12-04 1607118181510743512631 PSP 9 Dec 8, 2020 White Paper Technology is making the drivetrain more efficient. At NXP, we innovate around propulsion control techniques combined with vehicle-to-cloud connectivity for increased efficiency. Registration without Disclaimer /secured/assets/documents/en/white-paper/VEHCLOUDCONWPA4.pdf English documents 1985532 None 918633085541740938 2024-10-21 Y /webapp/Download?colCode=VEHCLOUDCONWPA4 Vehicle-to-Cloud Connectivity to Extend EV Range - White Paper /secured/assets/documents/en/white-paper/VEHCLOUDCONWPA4.pdf documents 918633085541740938 White Paper N en Extended Y pdf 0 Y N Vehicle-to-Cloud Connectivity to Extend EV Range - White Paper 2.0 MB VEHCLOUDCONWPA4 N 1607118181510743512631 true Y Products

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Brochure (1)
Data Sheet (1)
Fact Sheet (1)
Package Information (2)
Packing Information (1)
Selector Guide (1)
Supporting Information (1)
White Paper (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Software

Quick reference to our software types.

1 software offerings

To find additional partner offerings that support this product, visit our Partner Marketplace.

Engineering Services

1-5 of 5 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history